Lock, univers, T-handle w. cyl-Nr.E455 • FZ527 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • vega D
  • vega D weather­proof IP 54
  • Locks
  • FZ527

Lock, univers, big T-handle, with lock-Nr. E455 with 2 keys for encl. IP5-6

FZ527

  • Energy distri­bu­tion

Lock, univers, big T-handle, with lock-Nr. E455 with 2 keys for encl. IP5-6 FZ527

EAN
3250612765270
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Cover, door
  • Execu­tion of the handle
    T - handle
Equip­ment
  • with padlock
    No
  • with toggle
    Yes
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes

Downloads

  • Product image

    Image FZ527  | Hager Africa

    Product Image FZ527

  • RoHS report

    Image Pollutant guidelines for FZ527  | Hager Africa

    Pollutant guidelines for FZ527

    RoHS declaration FZ527 (english)

    PDF
    33 KB
    Image Pollutant guidelines for FZ527  | Hager Africa

    Pollutant guidelines for FZ527

    REACH declaration FZ527 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    FZ507 - Lock, univers, T-handle with cylinder Nr.E1242, with 2 keys, IP 5-6, sealable
    FZ507
    Lock, univers, T-handle with cylinder Nr.E1242, with 2 keys, IP 5-6, sealable
  • 2
    FZ526 - Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6
    FZ526
    Lock, univers, big T-handle, with lock-Nr. E405 with 2 keys for encl. IP5-6
  • 3
    FZ503 - Lock, univers, square closing 7mm, with 1 key
    FZ503
    Lock, univers, square closing 7mm, with 1 key
  • 4
    FZ502 - Lock, univers, triangular 7mm, with 1 key
    FZ502
    Lock, univers, triangular 7mm, with 1 key
  • 5
    FZ501 - Lock, univers, double-bit  3mm, with 1 key, for enclosures FA / FT / FG
    FZ501
    Lock, univers, double-bit 3mm, with 1 key, for enclosures FA / FT / FG

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group