FWB encl.,univers,IP44,650x1050x161mm,QC • FWB44S | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • FW
  • IP 44 metal surface enclos­ures and accessories
  • IP 44 metal surface enclos­ures with plain door
  • FWB44S
Image  FWB44S of the product Hager Africa | Hager Africa
Image  FWB44S of the product Hager Africa | Hager Africa

FWB encl.,univers,4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm,QC

FWB44S

Image  FWB44S of the product Hager Africa | Hager Africa
Image  FWB44S of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

FWB encl.,univers,4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm,QC FWB44S

EAN
3250612735709
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Func­tions
  • With a pipe-in lead
    Yes
  • Protec­tion main switch
    No
Config­ur­a­tion
  • Module
    with terminals
  • Number of modules
    192
Compat­ib­ility
  • Suit­able for Multi­media
    No
Elec­tric current
  • Rated current
    125 A
Dimen­sions
  • Inser­tion depth
    161 mm
  • Depth of installed product
    165 mm
  • Internal depth
    156 mm
  • Height of installed product
    650 mm
  • Install­a­tion height
    650 mm
  • Width of installed product
    1050 mm
  • Thick­ness of side­wall material
    1 mm
Cover, door
  • Number of keylock of the door
    1
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    No
Mater­ials
  • Copper weight of the product
    0.162 kg
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Connec­tion
  • Number of conduit inlets
    16
Equip­ment
  • Number of rows
    4
  • Quantity of section in width
    4
  • Number of keys
    1
  • Quantity of rails
    16
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    8
  • Exten­sion possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    No
Stand­ards
  • GWT Glow wire test
    750 °C
  • European directive WEEE
    concerned
  • Protec­tion class according to IEC-61140
    II
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK09

Downloads

  • Product image

    Image FWB44S  | Hager Africa

    Product Image FWB44S

  • ProductNotice

    Image Instruction manuals for FWB44S  | Hager Africa

    Instruction manuals for FWB44S

    Montageanleitung Klemmenträger

    PDF
    608 KB
    Image Instruction manuals for FWB44S  | Hager Africa

    Instruction manuals for FWB44S

    Schrank ohne QuickSet-Rahmen - IP44 & IP54 -- SKII

    PDF
    1 MB
  • Installation guide

    Image Installation manuals for FWB44S  | Hager Africa

    Installation manuals for FWB44S

    PDF
    673 KB
    Image Installation manuals for FWB44S  | Hager Africa

    Installation manuals for FWB44S

    PDF
    3 MB
  • Installation handbook

    Image Installation handbooks for FWB44S  | Hager Africa

    Installation handbooks for FWB44S

    Handbook en-GB 2023-03-30

    PDF
    23 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for FWB44S  | Hager Africa

    EU Declaration of conformity for FWB44S

    Declaration

    PDF
    1 MB
    Image EU Declaration of conformity for FWB44S  | Hager Africa

    EU Declaration of conformity for FWB44S

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for FWB44S  | Hager Africa

    EU Declaration of conformity for FWB44S

    Declaration

    PDF
    143 KB
    Image EU Declaration of conformity for FWB44S  | Hager Africa

    EU Declaration of conformity for FWB44S

    PDF
    427 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for FWB44S  | Hager Africa

    Product environmental profile for FWB44S

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)

    PDF
    8 MB
  • ProductROHS

    Image Pollutant guidelines for FWB44S  | Hager Africa

    Pollutant guidelines for FWB44S

    REACH declaration FWB44S (english)

    PDF
    33 KB
    Image Pollutant guidelines for FWB44S  | Hager Africa

    Pollutant guidelines for FWB44S

    RoHS declaration FWB44S (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Spare part

See more

Discover more of this product range

    5
  • 1
    FWB31S - FWB encl.,univers, 3rows 36 modules cl.II IP44 w.plain door, 500x300x161mm,QC
    FWB31S
    FWB encl., univers, 3rows 36 modules cl.II IP44 w.plain door, 500x300x161mm, QC
  • 2
    FWB32S - FWB encl.,univers, 3rows 72 modules cl.II IP44 w.plain door, 500x550x161mm,QC
    FWB32S
    FWB encl., univers, 3rows 72 modules cl.II IP44 w.plain door, 500x550x161mm, QC
  • 3
    FWB33S - FWB encl.,univers, 3rows 108 modules cl.II IP44 w.plain door, 500x800x161mm,QC
    FWB33S
    FWB encl., univers, 3rows 108 modules cl.II IP44 w.plain door, 500x800x161mm, QC
  • 4
    FWB34S - FWB encl. univers,3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm,QC
    FWB34S
    FWB encl. univers, 3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm, QC
  • 5
    FWB41S - FWB encl.,univers,4-rows 48 modules cl.II IP44 w.plain door, 650x300x161mm,QC
    FWB41S
    FWB encl., univers, 4-rows 48 modules cl.II IP44 w.plain door, 650x300x161mm, QC

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group