Encl., NewVegaD, 1200x550x193, 168 mod. • FD72AN | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Small enclos­ures
          • vega D
          • vega D flush and surface enclos­ures
          • Surface enclos­ures, to be completed, without door
          • FD72AN
          Image  FD72AN of the product Hager Africa | Hager Africa
          Image  FD72AN of the product Hager Africa | Hager Africa

          Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, to complete

          FD72AN

          Image  FD72AN of the product Hager Africa | Hager Africa
          Image  FD72AN of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, to complete FD72AN

          EAN
          3250612548378
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Fixing mode
            surface-­mounting
          Func­tions
          • Cover with over­pres­sure release
            No
          Config­ur­a­tion
          • Number of modules
            168
          Elec­tric current
          • Rated current
            160 A
          Dimen­sions
          • Depth of installed product
            193 mm
          • Internal depth
            193 mm
          • Height of installed product
            1200 mm
          • Width of installed product
            550 mm
          • Thick­ness of side­wall material
            1 mm
          Cover, door
          • Number of keylock of the door
            0
          • Cover type
            With Notch
          • Door leave
            single
          • Trans­parent cover or door
            No
          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          Install­a­tion, mounting
          • Suit­able for outdoor use
            No
          Settings
          • Enclosure type
            Distrib­utor empty cabinet
          Equip­ment
          • Number of rows
            7
          • Quantity of rails
            5
          • Can be access­or­ized
            Yes
          • Number of open­ings for flange plates
            2
          • Exten­sion possible
            Yes
          • Earthing terminal block
            Yes
          • Neutral terminal block
            No
          • Signal passing door
            No
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • Protec­tion index IP
            IP30
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Fire resist­ance
            -

          Downloads

          • Product image

            Image FD72AN  | Hager Africa

            Product Image FD72AN

          • Instruction manual

            Image Instruction manuals for FD72AN  | Hager Africa

            Instruction manuals for FD72AN

            PDF
            7 MB
          • Installation handbook

            Image Installation handbooks for FD72AN  | Hager Africa

            Installation handbooks for FD72AN

            PDF
            11 MB
            Image Installation handbooks for FD72AN  | Hager Africa

            Installation handbooks for FD72AN

            Handbook en-GB 2022-10-10

            PDF
            24 MB
          • Declaration of conformity

            Image EU Declaration of conformity for FD72AN  | Hager Africa

            EU Declaration of conformity for FD72AN

            Declaration

            PDF
            190 KB
          • RoHS report

            Image Pollutant guidelines for FD72AN  | Hager Africa

            Pollutant guidelines for FD72AN

            RoHS declaration FD72AN (english)

            PDF
            33 KB
            Image Pollutant guidelines for FD72AN  | Hager Africa

            Pollutant guidelines for FD72AN

            REACH declaration FD72AN (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Spare part

          See more

          Discover more of this product range

            5
          • 1
            FD22AN - Enclosure, NewVegaD, 450x550x193mm, 48 modules, surface-mounted, to complete
            FD22AN
            Enclosure, NewVegaD, 450x550x193mm, 48 modules, surface-mounted, to complete
          • 2
            FD32AN - Enclosure, NewVegaD, 600x550x193mm, 72 modules, surface-mounted, to complete
            FD32AN
            Enclosure, NewVegaD, 600x550x193mm, 72 modules, surface-mounted, to complete
          • 3
            FD42AN - Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, to complete
            FD42AN
            Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, to complete
          • 4
            FD52AN - Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, to complete
            FD52AN
            Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, to complete
          • 5
            FD62AN - Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, to complete
            FD62AN
            Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, to complete

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group