Timer • EZN004 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy manage­ment
  • Energy and lighting control
  • Delay timers
  • Modular delay timers
  • Timer
  • EZN004
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

1
1
EZN004 - Timer
EZN004
Timer

Timer

EZN004

  • Energy manage­ment

Timer EZN004

EAN
3250612469963
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Func­tions
  • Switching cycles
    min. 50000
  • Func­tion
    Func­tions: On delay, Off delay, single shot leading edge/single shot trailing edge, pulse shap­ing, flashing symmet­ric­ally, contact open/closed
Config­ur­a­tion
  • Switch mode
    change-over contact, usable as NC or NO
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    12 / 230 V
  • Nominal voltage
    12 ... 48 V=/12 ... 230 V~
  • Frequency
    50/60 Hz
Elec­tric current
  • Max. power with cos phi 0.6
    5 A
  • Switching current at cos φ = 0.6
    max. 5 A
Dimen­sions
  • Depth of installed product
    58 mm
  • Height of installed product
    85 mm
  • Length
    64 mm
  • Width of installed product
    17.5 mm
  • Width of rail mounted device (RMD)
    1 modules
Power
  • Power consumed
    15 VA
  • Power consump­tion (oper­a­tion)
    15 VA
  • Total power loss under IN
    2 W
  • Loss power at full load
    ≈ 2 W
  • Power dissip­a­tion per coil
    0.5 W
Fluor­es­cent bulbs control
  • Fluor­es­cent lamps
    max. 600 VA
LED control
  • LED
    with LED for oper­ating status display
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    450 W
  • 230 V incan­des­cent lamps and halogen lamps
    max. 450 W
Install­a­tion, mounting
  • Mounting type
    din-Rail
  • Install­a­tion mode
    for mounting on DIN rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 10mm²
  • Conductor cross-sec­tion (flex­ible)
    1…6 mm²
  • Conductor cross-sec­tion (rigid)
    1.5…10 mm²
  • Number of contacts
    1
  • Type of contacts
    1 changeover
  • Type of connec­tion
    with screw terminals
  • Type of connec­tion
    with screw
Settings
  • Time delayed range
    0.1 s... 10 h
  • Delay time, adjustable
    0.1 s…10 h
  • Setting
    with 2 poten­tiometers for setting of delay time
Use condi­tions
  • Oper­ating temper­ature
    -10…50 °C
  • Stor­age/trans­port temper­ature
    -40…70 °C
Instruc­tions
  • Special note text
    Notice: Not suit­able for connec­tion to safety extra-low voltage (SELV).

Downloads

  • Product image

    Image EZN004  | Hager Africa

    Product Image EZN004

  • ProductNotice

    Image Instruction manuals for EZN004  | Hager Africa

    Instruction manuals for EZN004

    Relais temporisé EZN004

    PDF
    1 MB
  • ProductDataSheet

    Image Product data sheets for EZN004  | Hager Africa

    Product data sheets for EZN004

    UK_MD_TDS_DelayTimers.pdf

    PDF
    49 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for EZN004  | Hager Africa

    Product environmental profile for EZN004

    PDF
    311 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group