Delay off Timer • EZN002 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy manage­ment
          • Energy and lighting control
          • Delay timers
          • Modular delay timers
          • Delay off
          • EZN002
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          1
          1
          EZN002 - Delay off Timer
          EZN002
          Delay off Timer
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa

          Delay off Timer

          EZN002

          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          Image  EZN002 of the product Hager Africa | Hager Africa
          • Energy manage­ment

          Delay off Timer EZN002

          EAN
          3250612469987
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Func­tions
          • Switching cycles
            min. 50000
          • Func­tion
            Func­tions: On delay, Off delay, single shot leading edge/single shot trailing edge, pulse shap­ing, flashing symmet­ric­ally, contact open/closed
          Config­ur­a­tion
          • Switch mode
            change-over contact, usable as NC or NO
          • Number of modules
            1
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            12 / 230 V
          • Nominal voltage
            12 ... 48 V=/12 ... 230 V~
          • Frequency
            50/60 Hz
          Elec­tric current
          • Max. power with cos phi 0.6
            5 A
          • Switching current at cos φ = 0.6
            max. 5 A
          Dimen­sions
          • Depth of installed product
            58 mm
          • Height of installed product
            85 mm
          • Length
            64 mm
          • Width of installed product
            17.5 mm
          • Width of rail mounted device (RMD)
            1 modules
          Power
          • Power consumed
            15 VA
          • Power consump­tion (oper­a­tion)
            15 VA
          • Total power loss under IN
            2 W
          • Loss power at full load
            ≈ 2 W
          • Power dissip­a­tion per coil
            0.5 W
          Fluor­es­cent bulbs control
          • Fluor­es­cent lamps
            max. 600 VA
          LED control
          • LED
            with LED for oper­ating status display
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            450 W
          • 230 V incan­des­cent lamps and halogen lamps
            max. 450 W
          Install­a­tion, mounting
          • Mounting type
            din-Rail
          • Install­a­tion mode
            for mounting on DIN rail
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 6mm²
          • Connec­tion cross-sect. rigid cable
            1,5 / 10mm²
          • Conductor cross-sec­tion (flex­ible)
            1…6 mm²
          • Conductor cross-sec­tion (rigid)
            1.5…10 mm²
          • Number of contacts
            1
          • Type of contacts
            1 changeover
          • Type of connec­tion
            with screw terminals
          • Type of connec­tion
            with screw
          Settings
          • Delay ON
            0.1 s
          • Time delayed range
            0.1 s... 10 h
          • Delay time, adjustable
            0.1 s…10 h
          • Delay OFF
            0.1 s
          • Setting
            with 2 poten­tiometers for setting of delay time
          Use condi­tions
          • Oper­ating temper­ature
            -10…50 °C
          • Stor­age/trans­port temper­ature
            -40…70 °C
          Instruc­tions
          • Special note text
            Notice: Not suit­able for connec­tion to safety extra-low voltage (SELV).

          Downloads

          • Product image

            Image EZN002  | Hager Africa

            Product Image EZN002

          • ProductNotice

            Image Instruction manuals for EZN002  | Hager Africa

            Instruction manuals for EZN002

            Relais temporisé EZN002

            PDF
            1 MB
          • ProductDataSheet

            Image Product data sheets for EZN002  | Hager Africa

            Product data sheets for EZN002

            UK_MD_TDS_DelayTimers.pdf

            PDF
            49 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for EZN002  | Hager Africa

            Product environmental profile for EZN002

            PDF
            311 KB
          More documentation

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group