Remote control dimmer universal 1000W EV100
EAN
3250612421008
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Type of orderdirect
Functions
-
Slide switchwith slide switch for local/slave mode
-
Operating modelocal operating mode: Connection of conventional push-buttons ; Slave operating mode: Activation via 1/10 V interface (input signal)
Configuration
-
Number of modules5
Controls and indicators
-
Dimmingswitch output for status indication of the dimming output ; dimming speed adjustable
Connectivity
-
Maximum connection distance to the priority inputs50 m
-
Interfacewith 1-10 V interface
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~ +/- 10%
Electric current
-
Control current 1-10 V (slave)1.5 mA
-
Rated current4.5 A
Dimensions
-
Depth of installed product65 mm
-
Height of installed product85 mm
-
Installation height0 / 1000 m
-
Length65 mm
-
Width of installed product88.5 mm
-
Width of rail mounted device (RMD)5 modules
Length
-
Max distance to switches50 mm
Power
-
Dimmable conventional transformers20…1000 VA
-
Halogen switching capacity 230V20 / 1000 W
-
Power consumed6 W
-
Power consumption (operation)15 W
-
Power consumption (standby)3 W
-
Incandescent bulb power20 / 1000 W
-
Total power loss under IN1 W
-
Power dissipation per coil2.8 W
-
Conventional transformers20…1000 VA
-
Electronic transformers25…1000 W
Cover, door
-
Surface coverOther
Materials
-
Surface appearancematt
LED control
-
LEDOverheating protection, display using LEDs ; Overload protection, display via LED
Incandescent bulbs control
-
Max. power with incandescent lamps1000 W
-
230 V incandescent lamps and halogen lamps20…1000 W
Installation, mounting
-
Fixing typeWith claws
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 16mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Type of loaduniversal
-
Conductor cross-section (flexible)1…16 mm²
-
Conductor cross-section (rigid)1.5…10 mm²
-
Type of connectionwith screw terminals
-
ConnectionConnection for illuminated (max. 5 mA) or standard push-buttons
-
Type of connectionwith screw
Settings
-
SettingBrightness limit values adjustable via 2 potentiometers
Equipment
-
Type of dimmerNo
-
Dimming principleautomatic load detection
-
BrightnessOn/off brightness value individually adjustable
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…45 °C
-
Storage/transport temperature-20…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EV100
PDF1 MB -
Technical information
PDF482 KB -
ProductECDeclaration
EU Declaration of conformity for EV100
Declaration
PDF108 KB -
ProductROHS
Pollutant guidelines for EV100
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for EV100
RoHS-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for EV100
PDF323 KB
More documentation