Compres. control relay EU101
EAN
3250612411016
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Electric current
-
Acceptable current rating with AC18 A
Dimensions
-
Depth of installed product60 mm
-
Height of installed product85 mm
-
Length64 mm
-
Width of installed product35 mm
Power
-
Total power loss under IN4 W
Measurement
-
Voltage measurement range230 V
Power supply
-
Supply voltage3N, 400/230 V
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Type of contacts1 changeover
-
Type of connectionwith screw
Settings
-
Delay OFF200 s
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-40…70 °C
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for EU101
PDF313 KB -
ProductROHS
Pollutant guidelines for EU101
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for EU101
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation