Contactor 63A, 4NC, 24V • ESD464 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Power, control and signaling
          • Contactors
          • Standard modular contactors without over­ride control
          • 24V 50Hz control coil voltage
          • ESD464
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          5
          1
          ESD464 - Contactor 63A, 4NC, 24V~50Hz
          ESD464
          Contactor 63A, 4NC, 24V~50Hz
          2
          ESD440 - Contactor 40A, 4NO, 24VAC 50Hz
          ESD440
          Contactor 40A, 4NO, 24VAC 50Hz
          3
          ESD426 - Contactor 25A, 4NC, 24V~50Hz
          ESD426
          Contactor 25A, 4NC, 24V~50Hz
          4
          ESD225 - Contactor 25A, 2NO, 24V~50Hz
          ESD225
          Contactor 25A, 2NO, 24V~50Hz
          5
          ESD226 - Contactor 25A, 2NC, 24V~50Hz
          ESD226
          Contactor 25A, 2NC, 24V~50Hz
          Image  ESD464 of the product Hager Africa | Hager Africa
          Image  ESD464 of the product Hager Africa | Hager Africa

          Contactor 63A, 4NC, 24V~50Hz

          ESD464

          Image  ESD464 of the product Hager Africa | Hager Africa
          Image  ESD464 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Contactor 63A, 4NC, 24V~50Hz ESD464

          EAN
          3250612401383
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Not applic­able
          • Number of poles
            4 P
          Config­ur­a­tion
          • Number of modules
            3
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            400 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            440 V
          • DC control voltage
            0 V
          • Command voltage AC
            24 V
          • Rated impulse with­stand voltage
            4 kV
          Elec­tric current
          • Rated current
            63 A
          • Thermal rated current outside of hous­ings
            63 A
          • Accept­able current load with AC7 category A
            63 A
          • Accept­able current load with AC7 category B
            32 A
          Dimen­sions
          • Depth of installed product
            60 mm
          • Height of installed product
            85 mm
          • Width of installed product
            54 mm
          Power
          • Inrush power absorbed
            60 VA
          • Oper­ating consump­tion
            7 VA
          • Total power loss under IN
            20 W
          • Power loss per contact
            5 W
          • Power dissip­a­tion per coil
            2.2 W
          • Contact rating with 230 V in AC7 category A
            11.6 kW
          • Contact rating with 230 V in AC7 category B
            3.3 kW
          • Contact rating with 400 V in AC7 category A
            35 kW
          • Contact rating with 400 V in AC7 category B
            10 kW
          Trip­ping
          • Time of response when opening
            20 ms
          • Time of response when closing
            25 ms
          Resist­ance
          • Winding resist­ance
            5.6 Ω
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            30000
          • Number of mech­an­ical oper­a­tions
            100000
          Fluor­es­cent bulbs control
          • Max. power with fluor­es­cent parallel lamps
            2100 VA
          • Fluor­es­cent lamps in duo circuit
            4700 VA
          • Max. load fluor­es­cent lamp
            3000 VA
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            6500 W
          Install­a­tion, mounting
          • Tight­ening torque
            Coil: 2,5Nm ; Power: 3,5Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1,5 / 16mm²
          • Connec­tion cross-sect. rigid cable
            1,5 / 25mm²
          • Number of contacts
            4
          • Type of contacts
            4NC
          • Type of connec­tion
            with screw
          • Connec­tion cross-sec­tion of the control cable solid
            1 / 2.5 mm²
          Equip­ment
          • Can be access­or­ized
            Yes
          Use
          • Local oper­a­tion/hand oper­a­tion
            No
          Safety
          • Protec­tion class
            isol.­class II
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -10…50 °C
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Product image

            Image ESD464  | Hager Africa

            Product Image ESD464

          • ProductECDeclaration

            Image EU Declaration of conformity for ESD464  | Hager Africa

            EU Declaration of conformity for ESD464

            Declaration

            PDF
            386 KB
            Image EU Declaration of conformity for ESD464  | Hager Africa

            EU Declaration of conformity for ESD464

            Declaration

            PDF
            224 KB
          • ProductROHS

            Image Pollutant guidelines for ESD464  | Hager Africa

            Pollutant guidelines for ESD464

            REACH declaration ESD464 (english)

            PDF
            32 KB
            Image Pollutant guidelines for ESD464  | Hager Africa

            Pollutant guidelines for ESD464

            RoHS declaration ESD464 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            ESD125 - Contactor 25A, 1NO, 24V~50Hz
            ESD125
            Contactor 25A, 1NO, 24V~50Hz
          • 2
            ESD225 - Contactor 25A, 2NO, 24V~50Hz
            ESD225
            Contactor 25A, 2NO, 24V~50Hz
          • 3
            ESD240 - Contactor 40A, 2NO, 24VAC 50Hz
            ESD240
            Contactor 40A, 2NO, 24VAC 50Hz
          • 4
            ESD263 - Contactor 63A, 2NO, 24VAC 50Hz
            ESD263
            Contactor 63A, 2NO, 24VAC 50Hz
          • 5
            ESD226 - Contactor 25A, 2NC, 24V~50Hz
            ESD226
            Contactor 25A, 2NC, 24V~50Hz

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group