Humfree Override Cont. 25A, 1NO, 230V • ERC125S | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Power, control and signaling
          • Contactors
          • Contactors with over­ride
          • Low noise version 230V AC 50/60Hz
          • ERC125S
          Image  ERC125S of the product Hager Africa | Hager Africa
          Image  ERC125S of the product Hager Africa | Hager Africa

          Humfree Override Contactor 25A, 1NO, 230V~50/60Hz

          ERC125S

          Image  ERC125S of the product Hager Africa | Hager Africa
          Image  ERC125S of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Humfree Override Contactor 25A, 1NO, 230V~50/60Hz ERC125S

          EAN
          3250612230525
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Relay
          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            250 V
          • DC control voltage
            0 V
          • Command voltage AC
            230 V
          • Rated impulse with­stand voltage
            4 kV
          Elec­tric current
          • Rated current
            25 A
          • Thermal rated current outside of hous­ings
            25 A
          • Accept­able current load with AC7 category A
            25 A
          • Accept­able current load with AC7 category B
            8.5 A
          Dimen­sions
          • Depth of installed product
            60 mm
          • Height of installed product
            83 mm
          • Width of installed product
            17.85 mm
          Power
          • Inrush power absorbed
            2.5 VA
          • Oper­ating consump­tion
            2.5 VA
          • Total power loss under IN
            3.7 W
          • Power loss per contact
            1.5 W
          • Power dissip­a­tion per coil
            2.2 W
          • Contact rating with 230 V in AC7 category A
            4.6 kW
          • Contact rating with 230 V in AC7 category B
            880 W
          Trip­ping
          • Time of response when opening
            15 ms
          • Time of response when closing
            25 ms
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            30000
          • Number of mech­an­ical oper­a­tions
            100000
          Fluor­es­cent bulbs control
          • Max. power with fluor­es­cent parallel lamps
            810 VA
          • Fluor­es­cent lamps in duo circuit
            1990 VA
          • Max. load fluor­es­cent lamp
            950 VA
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            1900 W
          Install­a­tion, mounting
          • Tight­ening torque
            1,2Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 6mm²
          • Connec­tion cross-sect. rigid cable
            1 / 10mm²
          • Type of contacts
            1NO
          • Type of connec­tion
            with screw
          • Connec­tion cross-sec­tion of the control cable solid
            1 / 10 mm²
          Equip­ment
          • Can be access­or­ized
            No
          Use
          • Local oper­a­tion/hand oper­a­tion
            Yes
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -10…50 °C
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Product image

            Image ERC125S  | Hager Africa

            Product Image ERC125S

          • ProductECDeclaration

            Image EU Declaration of conformity for ERC125S  | Hager Africa

            EU Declaration of conformity for ERC125S

            Declaration

            PDF
            221 KB
            Image EU Declaration of conformity for ERC125S  | Hager Africa

            EU Declaration of conformity for ERC125S

            Declaration

            PDF
            383 KB
          • ProductROHS

            Image Pollutant guidelines for ERC125S  | Hager Africa

            Pollutant guidelines for ERC125S

            REACH declaration ERC125S (english)

            PDF
            32 KB
            Image Pollutant guidelines for ERC125S  | Hager Africa

            Pollutant guidelines for ERC125S

            RoHS declaration ERC125S (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            3
          • 1
            ERC225S - Humfree Override Contactor 25A, 2NO, 230V~50/60Hz
            ERC225S
            Humfree Override Contactor 25A, 2NO, 230V~50/60Hz
          • 2
            ERC240S - Humfree Override Contactor 40A, 2NO, 230V~50/60Hz
            ERC240S
            Humfree Override Contactor 40A, 2NO, 230V~50/60Hz
          • 3
            ERC425S - Humfree Override Contactor 25A, 4NO, 230V~50/60Hz
            ERC425S
            Humfree Override Contactor 25A, 4NO, 230V~50/60Hz

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group