Latching relay 1NC+1NO 110/127V • EPN516 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Power, control and signaling
  • Contactors
  • Latching relays
  • Latching relays 1NC+1NO
  • EPN516

Latching relay 1NC+1NO 110/127V

EPN516

  • Energy distri­bu­tion
  • Energy manage­ment

Latching relay 1NC+1NO 110/127V EPN516

EAN
3250612369560
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Max. tempor­isa­tion
    60 s
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    250 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • DC control voltage
    48 V
  • Command voltage AC
    110 / 127 V
Elec­tric current
  • Quies­cent current
    6 mA
  • Rated current
    16 A
Dimen­sions
  • Depth of installed product
    63 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Inrush power absorbed
    25 VA
  • Total power loss under IN
    1.2 W
Resist­ance
  • Winding resist­ance
    256 Ω
Endur­ance
  • Elec­trical durab­ility at nominal load in AC21in oper­ating cycles
    150000
  • Number of mech­an­ical oper­a­tions
    500000
Fluor­es­cent bulbs control
  • Max. power with fluor­es­cent parallel lamps
    900 VA
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1800 W
Install­a­tion, mounting
  • Tight­ening torque
    1,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 10mm²
  • Number of contacts
    1
  • Type of contacts
    1NC+1NO
  • Type of connec­tion
    with screw
Equip­ment
  • Type of latching relay
    elec­tromech­anic
Use
  • Pulse dura­tion
    50 ms
Stand­ards
  • Standard text
    IEC/EN 60669-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C
  • Manual oper­a­tion possible
    Yes

Downloads

  • Product image

    Image EPN516  | Hager Africa

    Product Image EPN516

  • ProductECDeclaration

    Image EU Declaration of conformity for EPN516  | Hager Africa

    EU Declaration of conformity for EPN516

    Declaration

    PDF
    262 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for EPN516  | Hager Africa

    Product environmental profile for EPN516

    PDF
    433 KB
  • ProductROHS

    Image Pollutant guidelines for EPN516  | Hager Africa

    Pollutant guidelines for EPN516

    REACH declaration EPN516 (english)

    PDF
    32 KB
    Image Pollutant guidelines for EPN516  | Hager Africa

    Pollutant guidelines for EPN516

    RoHS declaration EPN516 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    4
  • 1
    EPN515 - Latching relay 1NC+1NO 230V
    EPN515
    Latching relay 1NC+1NO 230V
  • 2
    EPN503 - Latching relay 1NO+1NC 48V
    EPN503
    Latching relay 1NO+1NC 48V
  • 3
    EPN518 - Latching relay 1NC+1NO 24V
    EPN518
    Latching relay 1NC+1NO 24V
  • 4
    EPN519 - Latching relay 1NC+1NO 12V
    EPN519
    Latching relay 1NC+1NO 12V

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group