
Auxiliary for multi leveled centralised control EPN052
EAN
3250612360567
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules0.5
Main electrical features
-
Rated operational voltage Ue110 / 230 V
-
Frequency50 Hz
Voltage
-
Command voltage AC110 / 230 V
Electric current
-
Rated current1 A
Dimensions
-
Depth of installed product58 mm
-
Height of installed product85 mm
-
Width of installed product8.9 mm
Power
-
Total power loss under IN0.1 W
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Type of connectionwith screw
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…40 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EPN052
Commandes centralisées EPN050 EPN052
PDF125 KB -
ProductECDeclaration
EU Declaration of conformity for EPN052
Declaration
PDF315 KBEU Declaration of conformity for EPN052
Declaration
PDF331 KB -
ProductROHS
Pollutant guidelines for EPN052
RoHS declaration EPN052 (english)
PDF33 KBPollutant guidelines for EPN052
REACH declaration EPN052 (english)
PDF33 KB
More documentation