Multi-order thermostat • EK187 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy manage­ment
          • Energy and lighting control
          • HVAC
          • Temper­ature control
          • Ther­mo­stat
          • EK187
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          2
          1
          EK186 - Multi-range thermostat
          EK186
          Multi-range thermostat
          2
          EK187 - Multi-order thermostat
          EK187
          Multi-order thermostat
          Image  EK187 of the product Hager Africa | Hager Africa
          Image  EK187 of the product Hager Africa | Hager Africa
          Image  EK187 of the product Hager Africa | Hager Africa

          Multi-order thermostat

          EK187

          Image  EK187 of the product Hager Africa | Hager Africa
          Image  EK187 of the product Hager Africa | Hager Africa
          Image  EK187 of the product Hager Africa | Hager Africa
          • Energy manage­ment

          Multi-order thermostat EK187

          EAN
          3250612311873
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Func­tion
            with frost protec­tion func­tion
          • Oper­ating mode
            oper­ating modes: auto­matic, permanent temper­ature
          Config­ur­a­tion
          • Static differ­en­tial
            0,2°C
          • Switch mode
            change-over contact, usable as NC or NO
          • Number of modules
            3
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Frequency
            50/60 Hz
          Voltage
          • Command voltage AC
            230 V
          Elec­tric current
          • Accept­able current rating with AC1
            2 A
          Dimen­sions
          • Depth of installed product
            64 mm
          • Height of installed product
            85 mm
          • Length
            64 mm
          • Width of installed product
            52.5 mm
          • Width of rail mounted device (RMD)
            3 modules
          • Max. distance for probe connec­tion
            50 m
          Length
          • Maximum connec­tion distance between receiver and trans­mitter
            50m
          Power
          • Power consumed
            1.5 VA
          • Power consump­tion (oper­a­tion)
            1.5 VA
          • Total power loss under IN
            1.5 W
          • Loss power at full load
            ≈ 1500 mVA
          • Power dissip­a­tion per coil
            0.5 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            100000
          • Number of mech­an­ical oper­a­tions
            200000
          Meas­ure­ment
          • Reduced temper­ature setting
            comfort temper­ature -2 to -8°C
          • Range of temper­at­ures
            5 / 30 °C
          LED control
          • LED
            with 3 control LEDs for indic­a­tion of switching state, permanent temper­ature and night lowering
          Install­a­tion, mounting
          • Install­a­tion mode
            for mounting on DIN rail
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 6mm²
          • Connec­tion cross-sect. rigid cable
            1,5 / 10mm²
          • Sensor cable length
            max. 50 m
          • Conductor cross-sec­tion (flex­ible)
            1…6 mm²
          • Conductor cross-sec­tion (rigid)
            1.5…10 mm²
          • Number of contacts
            1
          • Type of contacts
            1 changeover
          • Type of connec­tion
            with screw terminals
          • Contact
            two poten­tial-­free contacts for control of night lowering and permanent temper­ature
          • Probe conductor cross-sec­tion (recom­men­ded)
            1.5 mm²
          Settings
          • Comfort temper­ature setpoint
            5 / 30 °C
          • Setting
            with 3 poten­tiometers for setting of night lower­ing, room and permanent temper­ature
          • Temper­ature range
            5 / 30°C
          Equip­ment
          • Type of program­mable ther­mo­stat
            Analog
          • Amount of desired value
            3
          • On/Off switch
            No
          • Type of ther­mo­stat
            ther­mo­stat
          • Switching temper­ature differ­ence
            ≈ 0.2 K
          • Number of temper­ature ranges
            1
          • Probe type
            fixed
          Safety
          • Frost protec­tion temper­ature setting
            5 / 30 °C
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -10…50 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          • Temper­ature
            addi­tional connec­tion for external temper­ature sensor
          • Energy effi­ciency class
            I (1%)
          temper­atur
          • Temper­ature
            5…30 °C
          Iden­ti­fic­a­tion
          • Ecodesign class
            1
          Instruc­tions
          • Inform­a­tion text
            Sensor failure protec­tion: In case of failure of the connec­tion between sensor and control device the ther­mo­stat switches the heating on for 1 minute every 4 minutes.

          Downloads

          • Product image

            Image EK187  | Hager Africa

            Product Image EK187

          • ProductNotice

            Image Instruction manuals for EK187  | Hager Africa

            Instruction manuals for EK187

            PDF
            535 KB
          • ProductDataSheet

            Image Product data sheets for EK187  | Hager Africa

            Product data sheets for EK187

            UK_MD_TDS_EK187

            PDF
            80 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for EK187  | Hager Africa

            EU Declaration of conformity for EK187

            Declaration

            PDF
            139 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for EK187  | Hager Africa

            Product environmental profile for EK187

            PDF
            463 KB
          • ProductROHS

            Image Pollutant guidelines for EK187  | Hager Africa

            Pollutant guidelines for EK187

            RoHS declaration EK187 (english)

            PDF
            33 KB
            Image Pollutant guidelines for EK187  | Hager Africa

            Pollutant guidelines for EK187

            REACH declaration EK187 (english)

            PDF
            103 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            1
          • 1
            EK186 - Multi-range thermostat
            EK186
            Multi-range thermostat

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group