2M daily time switch with reserve • EH211 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy manage­ment
  • Energy and lighting control
  • Time switches
  • Analogue time switches
  • Daily cycle - modular
  • EH211
Image  EH211 of the product Hager Africa | Hager Africa
Image  EH211 of the product Hager Africa | Hager Africa
Image  EH211 of the product Hager Africa | Hager Africa
Image  EH211 of the product Hager Africa | Hager Africa

2 modules daily time switch with reserve with clock hands

EH211

Image  EH211 of the product Hager Africa | Hager Africa
Image  EH211 of the product Hager Africa | Hager Africa
Image  EH211 of the product Hager Africa | Hager Africa
Image  EH211 of the product Hager Africa | Hager Africa
  • Energy manage­ment

2 modules daily time switch with reserve with clock hands EH211

EAN
3250612282111
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • More products
Download the data sheet

Technical properties

Func­tions
  • Number of func­tion chan­nels
    1
  • Switching cycles
    min. 50000
  • Slide switch
    with slide switch for permanent on/auto­matic
  • Power reserve
    ≈ 200 h
Config­ur­a­tion
  • Switch mode
    change-over contact, usable as NC or NO
  • Number of modules
    2
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V~
Elec­tric current
  • Max. power with cos phi 0.6
    3 A
  • Switching current at cos φ = 0.6
    max. 3 A
Dimen­sions
  • Depth of installed product
    58 mm
  • Height of installed product
    90 mm
  • Width of installed product
    36 mm
  • Width of rail mounted device (RMD)
    2 modules
Power
  • Power consumed
    0.5 VA
  • Power consump­tion (oper­a­tion)
    0.5 VA
  • Total power loss under IN
    1 W
  • Loss power at full load
    ≈ 1 W
  • Power dissip­a­tion per coil
    0.5 W
Battery
  • Battery / storage battery
    with integ­rated storage battery for power reserve
  • Char­ging time of the power reserve in hours
    120
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    1000 W
  • 230 V incan­des­cent lamps and halogen lamps
    max. 1000 W
Install­a­tion, mounting
  • Mounting type
    surface-­mounted
  • Install­a­tion mode
    for mounting on DIN rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 4mm²
  • Connec­tion cross-sect. rigid cable
    1 / 4mm²
  • Conductor cross-sec­tion (flex­ible)
    1…4 mm²
  • Conductor cross-sec­tion (rigid)
    1…4 mm²
  • Number of contacts
    1
  • Type of contacts
    1 changeover
  • Type of connec­tion
    with screw terminals
  • Contact
    with poten­tial-­free switching contact
  • Type of connec­tion
    with screw
Settings
  • Number of program steps
    96
  • Summer / Winter time change
    manual
  • Shortest switching time
    30 mn
  • Type of program­ming
    analog
  • Program cycles
    Programme cycle: 24 hours
  • Program­ming cycle
    24H
  • Setting
    Setting via day dial
Equip­ment
  • Number of chan­nels
    1
  • Number of switching times for on/off
    96
  • Supply failure reserve
    200 h
  • Switching cycles at cos φ = 0,6
    min. 20000
Use
  • Cycle
    daily
Use condi­tions
  • Oper­ating temper­ature
    -10…55 °C
  • Working accuracy
    6 mn / year
  • Stor­age/trans­port temper­ature
    -20…70 °C

Discover more of this product range

    4
  • 1
    EHN010 - Daily time switch 1 channel, 1 module
    EHN010
    Daily time switch 1 channel, 1 module
  • 2
    EHN011 - Daily time switch 1 channel, 1 module with reserve
    EHN011
    Daily time switch 1 channel, 1 module with reserve
  • 3
    EHN110 - Daily time switch 1 channel, 3 modules
    EHN110
    Daily time switch 1 channel, 3 modules
  • 4
    EHN111 - Daily time switch 1 channel, 3 modules with reserve
    EHN111
    Daily time switch 1 channel, 3 modules with reserve

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group