Time switch daily cycle, 230 V, 16A, 1S • EH010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy manage­ment
          • Energy and lighting control
          • Time switches
          • Analogue time switches
          • Daily cycle - modular
          • EH010
          Image  EH010 of the product Hager Africa | Hager Africa
          Image  EH010 of the product Hager Africa | Hager Africa
          Image  EH010 of the product Hager Africa | Hager Africa
          Image  EH010 of the product Hager Africa | Hager Africa

          Time switch daily cycle, 230 V, 16A, 1S

          EH010

          Image  EH010 of the product Hager Africa | Hager Africa
          Image  EH010 of the product Hager Africa | Hager Africa
          Image  EH010 of the product Hager Africa | Hager Africa
          Image  EH010 of the product Hager Africa | Hager Africa
          • Energy manage­ment

          Time switch daily cycle, 230 V, 16A, 1S EH010

          EAN
          3250612280100
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Number of func­tion chan­nels
            1
          • Switching cycles
            min. 50000
          • Slide switch
            with slide switch for permanent on/auto­matic
          Config­ur­a­tion
          • Switch mode
            NO contact
          • Number of modules
            1
          Main elec­trical features
          • Frequency
            50 Hz
          Voltage
          • Oper­ating voltage
            230 V~
          Elec­tric current
          • Max. power with cos phi 0.6
            3 A
          • Switching current at cos φ = 0.6
            max. 3 A
          Dimen­sions
          • Depth of installed product
            60 mm
          • Height of installed product
            80 mm
          • Width of installed product
            18 mm
          • Width of rail mounted device (RMD)
            1 modules
          Power
          • Power consumed
            0.5 VA
          • Power consump­tion (oper­a­tion)
            0.5 VA
          • Total power loss under IN
            1 W
          • Loss power at full load
            ≈ 1 W
          • Power dissip­a­tion per coil
            0.5 W
          Fluor­es­cent bulbs control
          • Compact fluor­es­cent lamps
            max. 100 W
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            900 W
          • 230 V incan­des­cent lamps and halogen lamps
            max. 900 W
          Install­a­tion, mounting
          • Mounting type
            din-Rail
          • Install­a­tion mode
            for mounting on DIN rail
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 4mm²
          • Connec­tion cross-sect. rigid cable
            1 / 4mm²
          • Conductor cross-sec­tion (flex­ible)
            1…4 mm²
          • Conductor cross-sec­tion (rigid)
            1…4 mm²
          • Number of contacts
            1
          • Type of contacts
            1 changeover
          • Type of connec­tion
            with screw terminals
          • Contact
            with poten­tial-­free switching contact
          • Type of connec­tion
            with screw
          Settings
          • Number of program steps
            96
          • Summer / Winter time change
            manual
          • Shortest switching time
            15 mn
          • Type of program­ming
            analog
          • Program cycles
            Programme cycle: 24 hours
          • Program­ming cycle
            24H
          • Setting
            Setting via day dial
          Equip­ment
          • Number of chan­nels
            1
          • Number of switching times for on/off
            96
          • Supply failure reserve
            without
          • Switching cycles at cos φ = 0,6
            min. 20000
          Use
          • Cycle
            daily
          Use condi­tions
          • Oper­ating temper­ature
            -10…55 °C
          • Working accuracy
            1
          • Stor­age/trans­port temper­ature
            -20…70 °C

          Downloads

          • Product image

            Image EH010  | Hager Africa

            Product Image EH010

          • ProductDataSheet

            Image Product data sheets for EH010  | Hager Africa

            Product data sheets for EH010

            UK_MD_TDS_TimeSwitches.pdf

            PDF
            74 KB
          • PEP document

            Image Product environmental profile for EH010  | Hager Africa

            Product environmental profile for EH010

            PDF
            310 KB
          More documentation

          Discover more of this product range

            4
          • 1
            EHN010 - Daily time switch 1 channel, 1 module
            EHN010
            Daily time switch 1 channel, 1 module
          • 2
            EHN011 - Daily time switch 1 channel, 1 module with reserve
            EHN011
            Daily time switch 1 channel, 1 module with reserve
          • 3
            EHN110 - Daily time switch 1 channel, 3 modules
            EHN110
            Daily time switch 1 channel, 3 modules
          • 4
            EHN111 - Daily time switch 1 channel, 3 modules with reserve
            EHN111
            Daily time switch 1 channel, 3 modules with reserve

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group