Yearly time switch 4 channels 4M • EG493E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy manage­ment
          • Energy and lighting control
          • Time switches
          • Yearly time switches
          • 4 chan­nels yearly time switch 230V
          • EG493E
          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa

          Yearly time switch 4 channels, digital, 4 modules

          EG493E

          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa
          Image  EG493E of the product Hager Africa | Hager Africa
          • Energy manage­ment

          Yearly time switch 4 channels, digital, 4 modules EG493E

          EAN
          3250612279838
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Func­tions
          • Number of func­tion chan­nels
            4
          • Multi-phase mode
            suit­able for multi-phase mode
          • Func­tion
            Pres­ence simu­la­tion ; Keylock via PIN code ; with oper­ating hours meter ; with pulse func­tion
          Config­ur­a­tion
          • Switch mode
            2 x change-over contact and 2 x NO contact
          • Number of modules
            4
          Controls and indic­ators
          • Indic­a­tion / display
            LC display with illu­min­a­tion
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            195 / 230 / 253 V
          • Frequency
            50/60 Hz
          Voltage
          • Oper­ating voltage
            230 V~
          Dimen­sions
          • Depth of installed product
            65 mm
          • Height of installed product
            90 mm
          • Width of installed product
            70 mm
          • Width of rail mounted device (RMD)
            4 modules
          Power
          • Power consumed
            2 VA
          • Total power loss under IN
            2 W
          • Loss power at full load
            ≈ 2 W
          Meas­ure­ment
          • Running accuracy
            ± 0.2 s/day
          Battery
          • Power reserve [years]
            ≈ 5 a
          • Lithium cell power reserve [years]
            ≈ 5
          • Battery / storage battery
            with lithium coin cell battery type: CR2450
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            1500 W
          • 230 V incan­des­cent lamps and halogen lamps
            max. 1500 W
          Install­a­tion, mounting
          • Mounting type
            din-Rail
          • Install­a­tion mode
            for mounting on DIN rail
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Number of contacts
            4
          • Type of contacts
            2 changeover + 2NO
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Contact
            with poten­tial-­free switching contact
          • Connec­tion
            with connec­tion for DCF receiver
          • Type of connec­tion
            quick connect
          Settings
          • Number of program steps
            300
          • Summer / Winter time change
            auto­matic
          • Shortest switching time
            1 mn
          • Type of program­ming
            digital, with program­ma­tion key
          • Program­ming cycle
            yearly
          • Programs
            with random programme ; holiday programme with date activ­a­tion
          • Program­ming
            Program­ming possible without mains voltage
          • Time
            with auto­matic summer­/winter time change-over
          Equip­ment
          • Number of chan­nels
            4
          • Number of switching times for on/off
            300
          • Supply failure reserve
            5 years
          • With holi­days program
            Yes
          Use
          • Cycle
            yearly
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Key
            with program­ming key
          Use condi­tions
          • Oper­ating temper­ature
            -10…50 °C
          • Working accuracy
            + 0,2 s / 24h
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            Light control

          Downloads

          • Product image

            Image EG493E  | Hager Africa

            Product Image EG493E

          • ProductImplementationSoftware

            Image Programming/Implementation software for EG493E  | Hager Africa

            Programming/Implementation software for EG493E

            EXE
            40 MB
          • ProductROHS

            Image Pollutant guidelines for EG493E  | Hager Africa

            Pollutant guidelines for EG493E

            RoHS declaration EG493E (english)

            PDF
            33 KB
            Image Pollutant guidelines for EG493E  | Hager Africa

            Pollutant guidelines for EG493E

            REACH declaration EG493E (english)

            PDF
            32 KB
          More documentation

          Accessories optional

          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group