Emergency light • EE960 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Power, control and signaling
          • Emer­gency lighting module
          • Emer­gency lighting
          • Emer­gency lighting module
          • EE960
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          1
          1
          EE960 - Emergency light
          EE960
          Emergency light
          Image  EE960 of the product Hager Africa | Hager Africa
          Image  EE960 of the product Hager Africa | Hager Africa

          Emergency light

          EE960

          Image  EE960 of the product Hager Africa | Hager Africa
          Image  EE960 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Emergency light EE960

          EAN
          3250612259601
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Number of modules
            3
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Rated voltage
            230 V
          • Frequency
            50 Hz
          Voltage
          • Type of input voltage
            AC
          Dimen­sions
          • Depth of installed product
            51 mm
          • Height of installed product
            70 mm
          • Length
            51 mm
          • Width of installed product
            54 mm
          Power
          • Total power loss under IN
            1 W
          Battery
          • Battery recharge time
            30 h
          Power supply
          • Supply voltage
            230 V
          Mater­ials
          • Material
            plastic
          Lighting control
          • Autonomy for a lamp
            90 mn
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            1 W
          Install­a­tion, mounting
          • Mounting type
            din-Rail
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1 / 6mm²
          • Connec­tion cross-sect. rigid cable
            1,5 / 10mm²
          • Type of connec­tion
            Clamp/screw mounting
          Equip­ment
          • Number of remote controlling compon­ents
            0
          • On/Off switch
            No
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            0…40 °C
          • Stor­age/trans­port temper­ature
            -5…60 °C

          Downloads

          • Product image

            Image EE960  | Hager Africa

            Product Image EE960

          • ProductNotice

            Image Instruction manuals for EE960  | Hager Africa

            Instruction manuals for EE960

            Lampe de secours EE960

            PDF
            447 KB
            Image Instruction manuals for EE960  | Hager Africa

            Instruction manuals for EE960

            PDF
            567 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for EE960  | Hager Africa

            EU Declaration of conformity for EE960

            Declaration

            PDF
            118 KB
          • ProductROHS

            Image Pollutant guidelines for EE960  | Hager Africa

            Pollutant guidelines for EE960

            REACH declaration EE960 (english)

            PDF
            32 KB
            Image Pollutant guidelines for EE960  | Hager Africa

            Pollutant guidelines for EE960

            RoHS declaration EE960 (english)

            PDF
            33 KB
          More documentation

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group