Control 60 emergency lights • EE905 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Power, control and signaling
  • Remote controls
  • Remote control
  • Remote controls for emer­gency light­ings
  • EE905

Control 60 emergency lights

EE905

  • Energy distri­bu­tion

Control 60 emergency lights EE905

EAN
3250612259052
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Rated voltage
    230 V
  • Frequency
    50 Hz
Voltage
  • Type of input voltage
    AC
Dimen­sions
  • Depth of installed product
    65 mm
  • Height of installed product
    85 mm
  • Length
    65 mm
  • Width of installed product
    70 mm
Power
  • Total power loss under IN
    3 W
  • Power dissip­a­tion per coil
    0.8 W
Battery
  • Battery recharge time
    30 h
Mater­ials
  • Material
    plastic
Lighting control
  • Autonomy for a lamp
    30 mn
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 10mm²
Equip­ment
  • Number of remote controlling compon­ents
    60
  • On/Off switch
    No
Use condi­tions
  • Oper­ating temper­ature
    -10…40 °C
  • Stor­age/trans­port temper­ature
    -20…80 °C

Discover more of this product range

    1
  • 1
    EE910 - Control 120 emergency lights
    EE910
    Control 120 emergency lights

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group