LED floodlight 3000 Lumen, white EE638
EAN
3250612256082
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Dimmer RFNo
-
Dimming 0-10 VNo
-
Dimmer DMXNo
-
Dimming GPRSNo
-
Dimming ZigbeeNo
-
Dimming depending on control gearNo
-
Dimming LineSwitchNo
-
Dimming mains voltage modulationNo
-
Dimming potentiometer (integrated)No
-
Dimming programmableNo
-
Dimming sine wave reductionNo
Main electrical features
-
Rated voltage230…240 V
-
Type of supply voltageAC
Dimensions
-
Height of installed product141 mm
-
Length226 mm
-
Built-in width0 mm
Power
-
System rated power30 W
Power supply
-
Control gear typeNot required
Materials
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Surface appearanceglossy
-
Dominant light colourwhite
Lighting control
-
Type of lampLED not exchangeable
-
Lamps capacity30
-
Luminous flux3000 lm
Installation, mounting
-
Suitable for ground mountingNo
-
Suitable for clamp-mountingNo
-
Suitable for light-track mountingNo
-
Can be suspendedNo
-
Suitable for traverse mountingNo
Connection
-
Suitable for through-wiringYes
Scope of delivery
-
With lampYes
-
Control gear includedNo
Accessories included
-
With light sensorNo
Equipment
-
Type of dimmerYes
-
Colour rendering index (CRI)80-89
Use
-
Beam angle>=80° <360°
-
Light sharingSymmetric
Safety
-
Protection classisol.class II
-
REACH conformYes
-
RoHS conformYes
-
Impact strengthIK04
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EE638
Manual for ProductNotice - LED-Floodlight (DE-EN, 2018-02)
PDF1 MBInstruction manuals for EE638
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for EE638
PDF174 KB -
ProductEnvironmentProfile
Product environmental profile for EE638
PEP document International 2018-04-12
PDF424 KB -
ProductROHS
Pollutant guidelines for EE638
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for EE638
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation