LED Deco Lamp with IR Detector - White • EE610 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy manage­ment
  • Energy and lighting control
  • Motion and pres­ence detectors
  • LED flood­lights
  • LED deco lamp with PIR
  • EE610

LED Deco Lamp with Infrared detector 15W, white

EE610

  • Energy manage­ment

LED Deco Lamp with Infrared detector 15W, white EE610

EAN
3250617579391
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Func­tions
  • Oper­ating mode
    with test mode
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V AC
  • Oper­ating voltage
    230 V~
Dimen­sions
  • Install­a­tion height
    max. 4 m
  • Recom­mended install­a­tion height
    2 m
Power
  • Halogen switching capa­city 230V
    175 W
  • Incan­des­cent bulb power
    60 W
Meas­ure­ment
  • Detec­tion field, semi-oval shaped
    ≈ 10 x 12 m
Reach distance
  • Max. trans­mis­sion range
    12m
  • Range, frontal
    ≈ 12 m
  • Range, side
    each ≈ 10 m
Power supply
  • Supply voltage
    230 V AC
Detec­tion
  • Detec­tion angle
    140 °
  • Detec­tion angle
    140 °
  • Frontal detecting distance
    12 m
  • Side detecting distance
    6 m
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
  • Lumen
    1100 lm
LED control
  • Power LED
    15 W
Incan­des­cent bulbs control
  • 230 V incan­des­cent lamps
    60 W
Install­a­tion, mounting
  • Maximum Mounting Height
    4 m
  • Install­a­tion mode
    for wall mounting ; with mounting adapter ; for screw fastening ; with dismant­ling protec­tion
Connec­tion
  • Conductor cross-sec­tion
    1.5…2.5 mm²
  • Type of connec­tion
    with screw terminals
Cable
  • Wire
    with cable entry
Settings
  • Response value sens­it­ivity adjustable
    Yes
  • Time delayed range
    5s / 15min
  • Delay time, adjustable
    5 s…15 mn
  • Setting
    with poten­tiometers for setting the response bright­ness and delay time without dismant­ling ; addi­tional setting options via IR remote control (not within scope of deliv­ery)
Scope of delivery
  • Component
    with fitting material
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…50 °C
  • Stor­age/trans­port temper­ature
    -30…70 °C
  • Energy-saving
    energy saving by means of pres­ence and bright­ness-de­pendent ON and OFF switching of light
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector
  • Main design line
    Motion detectors

Downloads

  • Product image

    Image EE610  | Hager Africa

    Product Image EE610

  • Instruction manual

    Image Instruction manuals for EE610  | Hager Africa

    Instruction manuals for EE610

    PDF
    7 MB
  • ProductDataSheet

    Image Product data sheets for EE610  | Hager Africa

    Product data sheets for EE610

    Technical data sheet for EE610 Decorative Lamp

    PDF
    177 KB
  • RoHS report

    Image Pollutant guidelines for EE610  | Hager Africa

    Pollutant guidelines for EE610

    REACH declaration EE610 (english)

    PDF
    32 KB
    Image Pollutant guidelines for EE610  | Hager Africa

    Pollutant guidelines for EE610

    RoHS declaration EE610 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group