Twilight switch, 2 channels, 20kLux EE200
EAN
3250612252008
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Slide switchwith slide switch for automatic/test ; with two slide switches for ON/OFF/measuring range 1/2
Configuration
-
Number of modules4
Controls and indicators
-
Presence buttonNo
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Voltage
-
Max. switching capacity at250 V AC
-
Operating voltage230 V~ +10%/-15%
Electric current
-
Acceptable current rating with AC116 A
-
Max. power with cos phi 0.616 A
Dimensions
-
Depth of installed product65 mm
-
Height of installed product85 mm
-
Length58 mm
-
Width of installed product71 mm
-
Width of rail mounted device (RMD)4 modules
Frequency
-
Frequency range50…60 Hz
Length
-
Maximum connection distance between receiver and transmitter50m
Power
-
Max. power with fluo uncompensated lamps1000 VA
-
Power consumed1.5 VA
-
Power consumption (operation)1.5 VA
-
Incandescent bulb power0 / 2300 W
-
Total power loss under IN2 W
-
Power dissipation per coil0.3 W
-
Max. Breaking capacity for parallel compensated fluorescent tubes1000 W
-
Max. Breaking capacity for row-compensated fluorescent tubes3600 W
Endurance
-
Electrical endurance cycles with incandescent lighting48000
-
Electrical durability at nominal load in AC1 in operating cycles50000
-
Electrical durability with parallel compensated fluorescent tubes48000
Power supply
-
Supply voltage230 V
Lighting control
-
Brightness measurement range2 / 20000 Lux
-
Fluorescent lamps with electronical ballast (EB)1000 W
-
Brightness measuring range 20.2…20 klx
Fluorescent bulbs control
-
Max. power with fluorescent parallel lamps1000 VA
-
Max. power fluo. duo lamp comp. series1000 W
-
Compact fluorescent lamps10 x 20 W
-
Fluorescent lamps parallel compensated1000 W
-
Fluorescent lamps uncompensated2000 W
Incandescent bulbs control
-
Max. power with incandescent lamps2000 W
-
230 V incandescent lamps and halogen lamps2300 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Conductor cross-section0.5…4 mm²
-
Number of contacts2
-
Type of contacts2NO
-
Type of connectionwith screw terminals
-
Contactwith one potential-free switching contact per channel
-
Connectionconnection for brightness sensor
Cable
-
WireCable length between twilight switch and brightness sensor max. 50 m ; Cable length between 2 twilight switches max. 50 m
Settings
-
Delay ON30 s
-
Delay OFF30 s
-
Settingwith 2 potentiometers for fine adjustment of response brightness and sensitivity
Equipment
-
BrightnessSwitch-on brightness at twilight adjustable
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…60 °C
Identification
-
Main design lineHouse electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EE200
PDF1 MB -
RoHS report
Pollutant guidelines for EE200
RoHS declaration EE200 (english)
PDF103 KBPollutant guidelines for EE200
REACH declaration EE200 (english)
PDF103 KB
More documentation