Light sensitive switch 7 days prog. • EE171 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy manage­ment
          • Energy and lighting control
          • Time switches
          • Twilight switches
          • Program­mable
          • EE171
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa

          Twilight switch, weekly cycle

          EE171

          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          Image  EE171 of the product Hager Africa | Hager Africa
          • Energy manage­ment

          Twilight switch, weekly cycle EE171

          EAN
          3250612251711
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Func­tions
          • Timers
            smal­lest programme step: 1 minute
          • Slide switch
            with slide switch for auto­mat­ic/test/per­manent ON/OFF
          • Power reserve
            ≈ 200 h
          Config­ur­a­tion
          • Number of modules
            3
          Controls and indic­ators
          • Pres­ence button
            No
          Main elec­trical features
          • Frequency
            50/60 Hz
          Voltage
          • Oper­ating voltage
            230 V~ +10%/-15%
          Elec­tric current
          • Accept­able current rating with AC1
            16 A
          • Max. power with cos phi 0.6
            10 A
          Dimen­sions
          • Depth of installed product
            65 mm
          • Height of installed product
            85 mm
          • Width of installed product
            53 mm
          • Width of rail mounted device (RMD)
            3 modules
          Frequency
          • Frequency range
            50…60 Hz
          Length
          • Maximum connec­tion distance between receiver and trans­mitter
            50m
          Power
          • Fluor­es­cent lamps duo circuit
            1000 W
          • Max. power with fluo uncom­pensated lamps
            1000 VA
          • Power consumed
            1.5 VA
          • Power consump­tion (oper­a­tion)
            1.5 VA
          • Incan­des­cent bulb power
            2000 W
          • Total power loss under IN
            1.5 W
          • Power dissip­a­tion per coil
            0.3 W
          • Max. Breaking capa­city for parallel compensated fluor­es­cent tubes
            200 W
          • Max. Breaking capa­city for row-­com­pensated fluor­es­cent tubes
            1000 W
          Endur­ance
          • Elec­trical endur­ance cycles with incan­des­cent lighting
            7500
          • Elec­trical durab­ility at nominal load in AC1 in oper­ating cycles
            50000
          • Elec­trical durab­ility with parallel compensated fluor­es­cent tubes
            4000
          • Elec­trical durab­ility with row-­com­pensated fluor­es­cent tubes
            7500
          Meas­ure­ment
          • Running accuracy
            ± 6 min/year
          Power supply
          • Supply voltage
            230 V
          Lighting control
          • Bright­ness meas­ure­ment range
            5 / 2000 Lux
          Fluor­es­cent bulbs control
          • Max. power with fluor­es­cent parallel lamps
            200 VA
          • Max. power fluo. duo lamp comp. series
            1000 W
          • Fluor­es­cent lamps parallel compensated
            200 W
          • Fluor­es­cent lamps uncom­pensated
            1000 W
          LED control
          • LED
            with status LED
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            2000 W
          • 230 V incan­des­cent lamps
            2000 W
          • 230 V halogen lamps
            1000 W
          Install­a­tion, mounting
          • Mounting type
            din-Rail
          • Install­a­tion mode
            for mounting on DIN rail ; Exten­sion sensor for wall and ceiling mounting
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,5 / 4mm²
          • Connec­tion cross-sect. rigid cable
            0,5 / 4mm²
          • Conductor cross-sec­tion (flex­ible)
            0.5…4 mm²
          • Conductor cross-sec­tion (rigid)
            0.5…4 mm²
          • Number of contacts
            1
          • Type of contacts
            1 changeover
          • Type of connec­tion
            with screw terminals
          • Connec­tion
            connec­tion for bright­ness sensor
          Cable
          • Wire
            Cable length between twilight switch and bright­ness sensor max. 50 m
          Settings
          • Number of program steps
            20
          • Delay ON
            15 s
          • Delay OFF
            60 s
          • Shortest switching time
            1 mn
          • Setting
            Bright­ness modi­fi­able via poten­tiometer
          • Time
            Week timer
          Equip­ment
          • Supply failure reserve
            2.5 years
          • Bright­ness
            Switch-on bright­ness at twilight adjustable
          • Poten­tial-­free
            with poten­tial-­free change-over contact
          Use
          • Cycle
            weekly
          Use condi­tions
          • Oper­ating temper­ature
            -10…50 °C
          • Working accuracy
            6 mn / year
          • Stor­age/trans­port temper­ature
            -20…60 °C
          Iden­ti­fic­a­tion
          • Main design line
            House elec­tronics

          Downloads

          • Product image

            Image EE171  | Hager Africa

            Product Image EE171

          • ProductNotice

            Image Instruction manuals for EE171  | Hager Africa

            Instruction manuals for EE171

            Interrupteur crepusculaire programmable EE171

            PDF
            4 MB
            Image Instruction manuals for EE171  | Hager Africa

            Instruction manuals for EE171

            PDF
            1 MB
          • ProductDataSheet

            Image Product data sheets for EE171  | Hager Africa

            Product data sheets for EE171

            UK_MD_TDS_LightSensitiveSwitch

            PDF
            166 KB
          • ProductROHS

            Image Pollutant guidelines for EE171  | Hager Africa

            Pollutant guidelines for EE171

            RoHS declaration EE171 (english)

            PDF
            103 KB
            Image Pollutant guidelines for EE171  | Hager Africa

            Pollutant guidelines for EE171

            REACH declaration EE171 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group