1Ph kWhmeter direct 3x80A 4M AGARDIO • ECA180T | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy manage­ment
  • Energy counting and meas­ure­ment
  • Energy meters
  • Ener­gy­meters
  • New ener­gy­meters (MID)
  • ECA180T

1 Phase kWhmeter direct 3x80A 4M AGARDIO

ECA180T

  • Energy manage­ment

1 Phase kWhmeter direct 3x80A 4M AGARDIO ECA180T

EAN
3250612230327
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    MODBUS
  • Number of poles
    2 P
  • Type of pole
    3x 1P+N
Func­tions
  • Preci­sion class
    B
  • Tarif type
    T1...T2 (230V AC) / T1...T4 Modbus
Config­ur­a­tion
  • Number of modules
    4
Compat­ib­ility
  • Suit­able for
    Purchase / supply
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    92 / 276 V
  • Type of supply voltage
    AC
  • Frequency
    50 Hz
Voltage
  • Max oper­ating voltage
    300 V
  • Rated impulse with­stand voltage
    6 kV
Elec­tric current
  • Minimum oper­ating current
    0.015 A
  • Oper­ating current
    0.015 / 80 A
  • Rated current
    80 A
  • Refer­ence current
    5 A
  • Max. meas­ure­ment circuit current
    80 A
Dimen­sions
  • Depth of installed product
    60 mm
  • Height of installed product
    92 mm
  • Width of installed product
    72 mm
Power
  • Power consumed
    2 VA
  • Total power loss under IN
    1 W
Elec­trical specific­a­tions
  • Type of pulse gener­ator
    optical
Meas­ure­ment
  • Frequency meas­uring range
    45 to 65 Hz
  • Type of meas­uring instru­ment
    elec­tron­ical
  • Prin­ciple of meas­ure­ment
    Direct meas­ure­ment
Power supply
  • Supply voltage
    230 V ± 20%
Install­a­tion, mounting
  • Tight­ening torque
    2Nm
  • Mounting type
    din-Rail
Connec­tion
  • Wire cross section of metering entrance wire
    33 mm²
  • Wire cross section of metering outgoing wire
    33 mm²
Equip­ment
  • Type of display
    retro illu­min­ated display
  • Tariff model of kilo­wat­t-hour meter
    Externa
  • Type of counter
    three-­point system
Stand­ards
  • Standard text
    IEC 62053-21 / 23 ; IEC 61557-12
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -25…70 °C

Downloads

  • Product image

    Image ECA180T  | Hager Africa

    Product Image ECA180T

  • Instruction manual

    Image Instruction manuals for ECA180T  | Hager Africa

    Instruction manuals for ECA180T

    PDF
    1 MB
  • Product attachment

    Image Product Attachment for ECA180T  | Hager Africa

    Product Attachment for ECA180T

    XLS
    177 KB
    Image Product Attachment for ECA180T  | Hager Africa

    Product Attachment for ECA180T

    Modbus table Summary V1 14

    PDF
    836 KB
  • Declaration of conformity

    Image EU Declaration of conformity for ECA180T  | Hager Africa

    EU Declaration of conformity for ECA180T

    Declaration

    PDF
    110 KB
  • RoHS report

    Image Pollutant guidelines for ECA180T  | Hager Africa

    Pollutant guidelines for ECA180T

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for ECA180T  | Hager Africa

    Pollutant guidelines for ECA180T

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
  • PEP document

    Image Product environmental profile for ECA180T  | Hager Africa

    Product environmental profile for ECA180T

    PDF
    429 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    ECN140D - 1 Phase kWhmeter direct 40A 1M
    ECN140D
    1 Phase kWhmeter direct 40A 1M
  • 2
    ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
    ECP140D
    1 Phase kWhmeter direct 40A 1M S0 MID
  • 3
    ECP180D - 1 Phase kWhmeter direct 80A 2M S0 MID
    ECP180D
    1 Phase kWhmeter direct 80A 2M S0 MID
  • 4
    ECP300C - 3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
    ECP300C
    3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
  • 5
    ECP310D - 3 Phase kWhmeter direct 125A 6M S0 MID
    ECP310D
    3 Phase kWhmeter direct 125A 6M S0 MID

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group