![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Pulses concentrator EC700
EAN
3250616127005
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeDin-Rail
Configuration
-
Number of modules4
Main electrical features
-
Rated operational voltage Ue100 / 230 / 400 V
Electric current
-
Number of entry circuits7
Dimensions
-
Depth of installed product50 mm
-
Height of installed product90 mm
-
Length73 mm
-
Width of installed product67 mm
-
Width90 mm
Measurement
-
Type of measuring instrumentdigital
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Type of Bus connexionother
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…55 °C
-
Type of primary energyCurrent
-
Storage/transport temperature-20…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EC700
Notice EC700 GB
PDF254 KBInstruction manuals for EC700
Notice Quick start EC700 FR GB
PDF227 KBInstruction manuals for EC700
Note d'application GB
PDF196 KB -
ProductAttachment
Product Attachment for EC700
Table de communication EC700
XLS363 KB -
ProductEnvironmentProfile
Product environmental profile for EC700
PDF297 KB
More documentation