3Ph Kwhmeter via CT double tarif EC372
EAN
3250612233724
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles3 P
-
Type of pole3P+N
Functions
-
Precision classB
-
Tarif typeTwo-tariff
Configuration
-
Number of modules4
Compatibility
-
Suitable forPurchase
Controls and indicators
-
Number of positions of the switch1
Main electrical features
-
Rated operational voltage Ue195 / 400 / 460 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage4 kV
Electric current
-
Operating current0.01 / 6 A
-
Rated current6000 A
-
Max. measurement circuit current6000 A
Dimensions
-
Height of installed product90 mm
-
Width of installed product72 mm
Power
-
Power consumed8.4 VA
-
Total power loss under IN1.8 W
-
Plage Impulsion/KWh10 Imp/kWh
Electrical specifications
-
Type of pulse generatorélectrical
Measurement
-
Idle power measurementactiv and reactiv energy
-
Voltage measurement range230 V
-
Type of measuring instrumentelectronical
-
Principle of measurementMeasurement transformer
Power supply
-
Number of phases for the power supply4 phases
-
Supply voltage230/400 V +/- 15%
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Type of Bus connexionother
-
Connectionconnection with tore
Settings
-
Value of a pulse100 Wh
Equipment
-
Number of positions total7
-
Maximum number of items1
-
Tariff model of kilowatt-hour meterExterna
-
Rolling codeNo
Use
-
Pulse duration100 ms
-
Transformation Ratio50;5 ; 100;5 ; 150;5 ; 200;5 ; 250;5 ; 300;5 ; 400;5 ; 600;5 ; 800;5 ; 1000;5
-
Interval between 2 pulses100 ms
Standards
-
ApprovalMID (Measuring Instruments Directive)
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…55 °C
-
Storage/transport temperature-20…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EC372
Compteur énergie triphasé EC370 EC372
PDF876 KB -
ProductDataSheet
Product data sheets for EC372
UK_MD_TDS_KwHMeters
PDF47 KB -
ProductROHS
Pollutant guidelines for EC372
RoHS declaration EC372 (english)
PDF33 KBPollutant guidelines for EC372
REACH declaration EC372 (english)
PDF32 KB
More documentation