3Ph Kwhmeter direct 100A MID approval • EC364M | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy manage­ment
          • Energy counting and meas­ure­ment
          • Energy meters
          • Ener­gy­meters
          • Ener­gy­meters three phase 100A
          • EC364M
          Image  EC364M of the product Hager Africa | Hager Africa
          Image  EC364M of the product Hager Africa | Hager Africa

          3Ph Kwhmeter direct 100A with MID approval

          EC364M

          Image  EC364M of the product Hager Africa | Hager Africa
          Image  EC364M of the product Hager Africa | Hager Africa
          • Energy manage­ment

          3Ph Kwhmeter direct 100A with MID approval EC364M

          EAN
          3250612233649
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            3 P
          • Type of pole
            3P+N
          Func­tions
          • Preci­sion class
            B
          • Tarif type
            Two-tariff
          Config­ur­a­tion
          • Number of modules
            7
          Compat­ib­ility
          • Suit­able for
            Purchase
          Controls and indic­ators
          • Number of posi­tions of the switch
            1
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            195 / 400 / 460 V
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            6 kV
          Elec­tric current
          • Oper­ating current
            0.08 / 100 A
          • Rated current
            100 A
          • Max. meas­ure­ment circuit current
            100 A
          Dimen­sions
          • Height of installed product
            90 mm
          Power
          • Power consumed
            7.5 VA
          • Total power loss under IN
            1.8 W
          • Plage Impul­sion/KWh
            10 Imp/kWh
          Elec­trical specific­a­tions
          • Type of pulse gener­ator
            élec­trical
          Meas­ure­ment
          • Idle power meas­ure­ment
            activ and reactiv energy
          • Voltage meas­ure­ment range
            230 V
          • Type of meas­uring instru­ment
            elec­tron­ical
          • Prin­ciple of meas­ure­ment
            Direct meas­ure­ment
          Power supply
          • Number of phases for the power supply
            4 phases
          • Supply voltage
            230/400 V +/- 15%
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            2,5 / 35mm²
          • Connec­tion cross-sect. rigid cable
            2,5 / 35mm²
          • Type of Bus connexion
            other
          • Connec­tion
            direct connec­tion
          Settings
          • Value of a pulse
            100 Wh
          Equip­ment
          • Number of posi­tions total
            7
          • Maximum number of items
            1
          • Tariff model of kilo­wat­t-hour meter
            Externa
          • Rolling code
            No
          Use
          • Pulse dura­tion
            100 ms
          • Interval between 2 pulses
            100 ms
          Stand­ards
          • Certi­fied product
            yes
          • Approval
            MID (Meas­uring Instru­ments Direct­ive)
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -10…55 °C
          • Stor­age/trans­port temper­ature
            -25…70 °C

          Downloads

          • Product image

            Image EC364M  | Hager Africa

            Product Image EC364M

          • Instruction manual

            Image Instruction manuals for EC364M  | Hager Africa

            Instruction manuals for EC364M

            Compteur energie triphase entree directe 100A EC364M

            PDF
            807 KB
          • ProductDataSheet

            Image Product data sheets for EC364M  | Hager Africa

            Product data sheets for EC364M

            UK_MD_TDS_KwHMeters

            PDF
            47 KB
          • RoHS report

            Image Pollutant guidelines for EC364M  | Hager Africa

            Pollutant guidelines for EC364M

            RoHS declaration EC364M (english)

            PDF
            33 KB
            Image Pollutant guidelines for EC364M  | Hager Africa

            Pollutant guidelines for EC364M

            REACH declaration EC364M (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            2
          • 1
            EC360 - 3Ph Kwhmeter direct 100A
            EC360
            3Ph Kwhmeter direct 100A
          • 2
            EC362 - 3Ph Kwhmeter direct 100A double tarif
            EC362
            3Ph Kwhmeter direct 100A double tarif

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group