3Ph Kwhmeter direct 63A double tarif • EC352 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy manage­ment
  • Energy counting and meas­ure­ment
  • Energy meters
  • Ener­gy­meters
  • Ener­gy­meters three phase 63A
  • EC352
Image  EC352 of the product Hager Africa | Hager Africa
Image  EC352 of the product Hager Africa | Hager Africa

3Ph Kwhmeter direct 63A double tarif

EC352

Image  EC352 of the product Hager Africa | Hager Africa
Image  EC352 of the product Hager Africa | Hager Africa
  • Energy manage­ment

3Ph Kwhmeter direct 63A double tarif EC352

EAN
3250612233526
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
  • Type of pole
    3P+N
Func­tions
  • Preci­sion class
    B
  • Tarif type
    Two-tariff
Config­ur­a­tion
  • Number of modules
    4
Compat­ib­ility
  • Suit­able for
    Purchase
Controls and indic­ators
  • Number of posi­tions of the switch
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    185 / 400 / 460 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    4 kV
Elec­tric current
  • Oper­ating current
    0.04 / 63 A
  • Rated current
    63 A
  • Max. meas­ure­ment circuit current
    63 A
Dimen­sions
  • Height of installed product
    90 mm
  • Width of installed product
    72 mm
Power
  • Power consumed
    8.4 VA
  • Total power loss under IN
    1.8 W
  • Plage Impul­sion/KWh
    10 Imp/kWh
Elec­trical specific­a­tions
  • Type of pulse gener­ator
    élec­trical
Meas­ure­ment
  • Idle power meas­ure­ment
    activ and reactiv energy
  • Voltage meas­ure­ment range
    230 V
  • Type of meas­uring instru­ment
    elec­tron­ical
  • Prin­ciple of meas­ure­ment
    Direct meas­ure­ment
Power supply
  • Number of phases for the power supply
    4 phases
  • Supply voltage
    230/400 V +/- 15%
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 16mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 16mm²
  • Type of Bus connexion
    other
  • Connec­tion
    direct connec­tion
Settings
  • Value of a pulse
    100 Wh
Equip­ment
  • Number of posi­tions total
    7
  • Maximum number of items
    1
  • Tariff model of kilo­wat­t-hour meter
    Externa
  • Rolling code
    No
Use
  • Pulse dura­tion
    100 ms
  • Interval between 2 pulses
    100 ms
Stand­ards
  • Approval
    MID (Meas­uring Instru­ments Direct­ive)
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…55 °C
  • Stor­age/trans­port temper­ature
    -25…70 °C

Downloads

  • Product image

    Image EC352  | Hager Africa

    Product Image EC352

  • Instruction manual

    Image Instruction manuals for EC352  | Hager Africa

    Instruction manuals for EC352

    Compteur energie triphase entree directe 63A EC350 EC352

    PDF
    313 KB
  • ProductDataSheet

    Image Product data sheets for EC352  | Hager Africa

    Product data sheets for EC352

    UK_MD_TDS_KwHMeters

    PDF
    47 KB
  • RoHS report

    Image Pollutant guidelines for EC352  | Hager Africa

    Pollutant guidelines for EC352

    RoHS declaration EC352 (english)

    PDF
    33 KB
    Image Pollutant guidelines for EC352  | Hager Africa

    Pollutant guidelines for EC352

    REACH declaration EC352 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    1
  • 1
    EC350 - 3Ph Kwhmeter direct 63A
    EC350
    3Ph Kwhmeter direct 63A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group