
1Ph Kwhmeter direct 63A EC150
EAN
3250612231508
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
-
Type of pole1P+N
Functions
-
Precision classB
-
Tarif typeOne-tariff
Configuration
-
Number of modules3
Compatibility
-
Suitable forPurchase
Controls and indicators
-
Number of positions of the switch1
Main electrical features
-
Rated operational voltage Ue195 / 230 / 265 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage4 kV
Electric current
-
Operating current0.04 / 63 A
-
Rated current63 A
-
Max. measurement circuit current63 A
Dimensions
-
Height of installed product90 mm
Power
-
Power consumed1.3 VA
-
Total power loss under IN0.2 W
-
Plage Impulsion/KWh10 Imp/kWh
Electrical specifications
-
Type of pulse generatorélectrical
Measurement
-
Idle power measurementactiv and reactiv energy
-
Voltage measurement range230 V
-
Type of measuring instrumentelectronical
-
Principle of measurementDirect measurement
Power supply
-
Number of phases for the power supply1-phase
-
Supply voltage230 V +/- 15%
Connection
-
Type of Bus connexionother
-
Connectiondirect connection
Settings
-
Value of a pulse100 Wh
Equipment
-
Number of positions total7
-
Maximum number of items1
-
Tariff model of kilowatt-hour meterExterna
-
Rolling codeNo
Use
-
Pulse duration100 ms
-
Interval between 2 pulses100 ms
Standards
-
ApprovalMID (Measuring Instruments Directive)
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…55 °C
-
Storage/transport temperature-25…70 °C
Downloads
More documentation