Single phase KWHmeter direct 32A 1M EC050
EAN
3250612230501
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles2 P
-
Type of pole1P+N
-
Fixing modeDIN rail type O (symmetrical)
Functions
-
Precision classB
-
Tarif typeOne-tariff
Configuration
-
Number of modules1
Compatibility
-
Suitable forPurchase
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage4 kV
Electric current
-
Operating current0.02 / 32 A
-
Rated current32 A
-
Max. measurement circuit current32 A
Power
-
Power consumed6.7 VA
-
Total power loss under IN6.7 W
-
Plage Impulsion/KWh0 Imp/kWh
Electrical specifications
-
Type of pulse generatoroptical
Measurement
-
Idle power measurementactiv energy
-
Voltage measurement range230 V
-
Type of measuring instrumentelectronical
-
Principle of measurementDirect measurement
Power supply
-
Number of phases for the power supply1-phase
-
Supply voltage230 V ± 20%
Connection
-
Connection cross-sect. flexible conductor1 / 4mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Type of Bus connexionwithout
-
Connectiondirect connection
Settings
-
Value of a pulse0 Wh
Equipment
-
Number of positions total6
-
Tariff model of kilowatt-hour meterExterna
-
Rolling codeNo
Standards
-
ApprovalMID (Measuring Instruments Directive)
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…45 °C
-
Storage/transport temperature-25…70 °C
Downloads
More documentation