DA200 pressure fitting 3,1 - 3,4m, pw • DAS8031009010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Office trunking
          • Pole system
          • DA 200 fixed poles
          • DA 200-80 single sided poles
          • DAS8031009010
          Image  DAS8031009010 of the product Hager Africa | Hager Africa
          Image  DAS8031009010 of the product Hager Africa | Hager Africa
          Image  DAS8031009010 of the product Hager Africa | Hager Africa

          DA200 pressure fitting 3,1 - 3,4m, pure white

          DAS8031009010

          Image  DAS8031009010 of the product Hager Africa | Hager Africa
          Image  DAS8031009010 of the product Hager Africa | Hager Africa
          Image  DAS8031009010 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          DA200 pressure fitting 3,1 - 3,4m, pure white DAS8031009010

          EAN
          4012740903127
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Module
            single side
          Compat­ib­ility
          • Device install­a­tion compat­ible format
            Ecoline front mounting
          Dimen­sions
          • Depth
            65 mm
          • Install­a­tion height
            3100 / 3400 mm
          • Pole shape
            rect­angle
          • Width
            98 mm
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material group
            aluminium
          • Type of surface treat­ment
            Painted
          Install­a­tion, mounting
          • Fixing type
            Pres­sure fitting
          Cable
          • Intern­al/useful cross section
            5400 mm²
          • Cable entry
            top (ceil­ing)
          Equip­ment
          • Number of fix dividers
            1
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance

          Downloads

          • Product image

            Image DAS8031009010  | Hager Africa

            Product Image DAS8031009010

          • Installation manual

            Image Installation manuals for DAS8031009010  | Hager Africa

            Installation manuals for DAS8031009010

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for DAS8031009010  | Hager Africa

            EU Declaration of conformity for DAS8031009010

            EC declaration of conformity DA_DB_DE

            PDF
            133 KB
          • PEP document

            Image Product environmental profile for DAS8031009010  | Hager Africa

            Product environmental profile for DAS8031009010

            PEP-Document DAS-Poles english

            PDF
            415 KB
          • RoHS report

            Image Pollutant guidelines for DAS8031009010  | Hager Africa

            Pollutant guidelines for DAS8031009010

            REACH-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Spare part

          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group