DA200 d pressure fitting 3,1-3,4m,pw • DAS28031009010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Pole system
  • DA 200 fixed poles
  • DA 200-80 double sided poles
  • DAS28031009010

DA200 double pressure fitting 3,1 - 3,4 m, pure white

DAS28031009010

  • Cable manage­ment

DA200 double pressure fitting 3,1 - 3,4 m, pure white DAS28031009010

EAN
4012740907613
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    double side
Compat­ib­ility
  • Device install­a­tion compat­ible format
    Ecoline front mounting
Dimen­sions
  • Depth
    130 mm
  • Install­a­tion height
    3100 / 3400 mm
  • Pole shape
    rect­angle
  • Width
    98 mm
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    aluminium
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Fixing type
    Pres­sure fitting
Cable
  • Intern­al/useful cross section
    10800 mm²
  • Cable entry
    top (ceil­ing)
Equip­ment
  • Number of fix dividers
    2
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image DAS28031009010  | Hager Africa

    Product Image DAS28031009010

  • Installation manual

    Image Installation manuals for DAS28031009010  | Hager Africa

    Installation manuals for DAS28031009010

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for DAS28031009010  | Hager Africa

    EU Declaration of conformity for DAS28031009010

    EC declaration of conformity DA_DB_DE

    PDF
    133 KB
  • RoHS report

    Image Pollutant guidelines for DAS28031009010  | Hager Africa

    Pollutant guidelines for DAS28031009010

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for DAS28031009010  | Hager Africa

    Pollutant guidelines for DAS28031009010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Spare part

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group