DA200 d pressure fitting 2,5-2,8m,pw • DAS28025009010 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Pole system
  • DA 200 fixed poles
  • DA 200-80 double sided poles
  • DAS28025009010
Image  DAS28025009010 of the product Hager Africa | Hager Africa
Image  DAS28025009010 of the product Hager Africa | Hager Africa
Image  DAS28025009010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

DA200 double pressure fitting 2,5 - 2,8 m, pure white DAS28025009010

EAN
4012740907576
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


DA200 double pressure fitting 2,5 - 2,8 m, pure white

DAS28025009010

Image  DAS28025009010 of the product Hager Africa | Hager Africa
Image  DAS28025009010 of the product Hager Africa | Hager Africa
Image  DAS28025009010 of the product Hager Africa | Hager Africa
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    double side
Compat­ib­ility
  • Device install­a­tion compat­ible format
    Ecoline front mounting
Dimen­sions
  • Depth
    130 mm
  • Install­a­tion height
    2500 / 2800 mm
  • Pole shape
    rect­angle
  • Width
    98 mm
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    aluminium
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Fixing type
    Pres­sure fitting
Cable
  • Intern­al/useful cross section
    10800 mm²
  • Cable entry
    top (ceil­ing)
Equip­ment
  • Number of fix dividers
    2
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image DAS28025009010  | Hager Africa

    Product Image DAS28025009010

  • Installation manual

    Image Installation manuals for DAS28025009010  | Hager Africa

    Installation manuals for DAS28025009010

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for DAS28025009010  | Hager Africa

    EU Declaration of conformity for DAS28025009010

    EC declaration of conformity DA_DB_DE

    PDF
    133 KB
  • PEP document

    Image Product environmental profile for DAS28025009010  | Hager Africa

    Product environmental profile for DAS28025009010

    PEP-Document DAS-Poles english

    PDF
    415 KB
  • RoHS report

    Image Pollutant guidelines for DAS28025009010  | Hager Africa

    Pollutant guidelines for DAS28025009010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for DAS28025009010  | Hager Africa

    Pollutant guidelines for DAS28025009010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Spare part

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group