Climatisation trunking 65x90, pure white • CLMU65090 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea for air-­con­di­tioning and heat pump
  • tehalit.lifea: general purpose trunking
  • tehalit.lifea 65 x 90
  • CLMU65090
Image  CLMU65090 of the product Hager Africa | Hager Africa
Image  CLMU65090 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Climatisation trunking 65x90mm in pure white CLMU65090

EAN
4012740210317
Packaging
16 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Climatisation trunking 65x90mm in pure white

CLMU65090

Image  CLMU65090 of the product Hager Africa | Hager Africa
Image  CLMU65090 of the product Hager Africa | Hager Africa
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Trunking height
    65 mm
  • Length
    2000 mm
  • Trunking width
    90 mm
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
Install­a­tion, mounting
  • Suit­able for outdoor use
    Yes
  • Is pipe fixing interior
    Yes
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Impact strength
    IK08

Downloads

  • Product image

    Image CLMU65090  | Hager Africa

    Product Image CLMU65090

  • Declaration of conformity

    Image EU Declaration of conformity for CLMU65090  | Hager Africa

    EU Declaration of conformity for CLMU65090

    EU-Declaration CLM-CLMU T078A FR_EN 16082019

    PDF
    49 KB
  • PEP document

    Image Product environmental profile for CLMU65090  | Hager Africa

    Product environmental profile for CLMU65090

    PDF
    199 KB
  • RoHS report

    Image Pollutant guidelines for CLMU65090  | Hager Africa

    Pollutant guidelines for CLMU65090

    REACH declaration CLMU65090 (english)

    PDF
    32 KB
    Image Pollutant guidelines for CLMU65090  | Hager Africa

    Pollutant guidelines for CLMU65090

    RoHS declaration CLMU65090 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    CLM650904 - Internal corner for CLM65090, pure white
    CLM650904
    Internal corner for CLM65090, pure white
  • 2
    CLM650903 - External corner for CLM65090, pure white
    CLM650903
    External corner for CLM65090, pure white
  • 3
    CLM650905 - Flat corner for CLM65090, pure white
    CLM650905
    Flat corner for CLM65090, pure white
  • 4
    CLM650906 - Endcap for CLM65090, pure white
    CLM650906
    Endcap for CLM65090, pure white
  • 5
    CLM6509061 - Wall derivation for CLM65090, pure white
    CLM6509061
    Wall derivation for CLM65090, pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group