Wall derivation for CLM50065, pure white CLM5006561
EAN
4012740209823
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colourpure white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPVC
-
Material groupplastic
Installation, mounting
-
Suitable for outdoor useYes
Accessories included
-
Accessories type for pipe ductWall cover
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for CLM5006561
EU-Declaration CLM-CLMU T078A FR_EN 16082019
PDF49 KB -
ProductEnvironmentProfile
Product environmental profile for CLM5006561
PDF199 KB -
ProductROHS
Pollutant guidelines for CLM5006561
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for CLM5006561
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation