RCCB auto reclosing 2P 63A 30mA A 4M • CDA263S | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • RCCBs
  • RCCBs type AC or A / HI
  • 2 pole type A / HI 30mA
  • CDA263S

RCCB automatic reclosing 2P 63A 30mA A Class 4M

CDA263S

  • Energy distri­bu­tion

RCCB automatic reclosing 2P 63A 30mA A Class 4M CDA263S

EAN
3250611653066
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    Left or right
  • Number of poles
    2 P
  • Type of pole
    2 P
Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Max oper­ating voltage
    253 V
  • Rated impulse with­stand voltage
    4 kV
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    63 A
  • With­stand not trip­ping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capa­city
    0.63 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
    6 kA
Elec­tric current / temper­ature
  • Rating current 30°C
    63 A
Dimen­sions
  • Depth of installed product
    74 mm
  • Height of installed product
    90 mm
  • Width of installed product
    70 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    6.2 W
Trip­ping
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Tight­ening torque
    2,8Nm
Equip­ment
  • Type selective
    No
  • Can be access­or­ized
    No
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Residual current type
    A
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C

Downloads

  • Product image

    Image CDA263S  | Hager Africa

    Product Image CDA263S

  • Instruction manual

    Image Instruction manuals for CDA263S  | Hager Africa

    Instruction manuals for CDA263S

    Notice d'instructions ID à réenclenchement automatique

    PDF
    1 MB
More documentation

Accessories optional

See more

Discover more of this product range

    4
  • 1
    CD225J - RCCB 2P 25A 30mA A Class
    CD225J
    RCCB 2P 25A 30mA A Class
  • 2
    CD240J - RCCB 2P 40A 30mA A Class
    CD240J
    RCCB 2P 40A 30mA A Class
  • 3
    CD263J - RCCB 2P 63A 30mA A Class
    CD263J
    RCCB 2P 63A 30mA A Class
  • 4
    CH263J - RCCB 2P 63A 30mA A high immunity class
    CH263J
    RCCB 2P 63A 30mA A high immunity class

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group