RCCB 4P 80A 30mA A • CD480D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • RCCBs
          • RCCBs type AC or A / HI
          • 4 pole type A - 30mA
          • CD480D
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          5
          1
          CD425J - RCCB 4P 25A 30mA A Class
          CD425J
          RCCB 4P 25A 30mA A Class
          2
          CD440J - RCCB 4P 40A 30mA A Class
          CD440J
          RCCB 4P 40A 30mA A Class
          3
          CD484D - RCCB 4P 100A 30mA A Class
          CD484D
          RCCB 4P 100A 30mA A Class
          4
          CD480D - RCCB 4P 80A 30mA A Class
          CD480D
          RCCB 4P 80A 30mA A Class
          5
          CD463J - RCCB 4P 63A 30mA A Class
          CD463J
          RCCB 4P 63A 30mA A Class
          Image  CD480D of the product Hager Africa | Hager Africa
          Image  CD480D of the product Hager Africa | Hager Africa
          Image  CD480D of the product Hager Africa | Hager Africa

          RCCB 4P 80A 30mA A Class

          CD480D

          Image  CD480D of the product Hager Africa | Hager Africa
          Image  CD480D of the product Hager Africa | Hager Africa
          Image  CD480D of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          RCCB 4P 80A 30mA A Class CD480D

          EAN
          3250611647690
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            right
          • Number of poles
            4 P
          Func­tions
          • Concur­rently switching N-neutral
            Yes
          Config­ur­a­tion
          • Number of modules
            4
          Main elec­trical features
          • Frequency
            50 Hz
          Elec­tric current
          • Rated residual oper­ating current
            30 mA
          • Rated current
            80 A
          • With­stand not trip­ping on 8-20 μs wave
            0.25 kA
          • Breaking and opening capa­city
            1.5 kA
          • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
            6 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            80 A
          • Rating current -20°C
            80 A
          • Rating current -15°C
            80 A
          • Rating current -10°C
            80 A
          • Rating current -5°C
            80 A
          • Rating current 0°C
            80 A
          • Rating current 5°C
            80 A
          • Rating current 10°C
            80 A
          • Rating current 15°C
            80 A
          • Rating current 20°C
            80 A
          • Rating current 25°C
            80 A
          • Rating current 30°C
            80 A
          • Rating current 35°C
            80 A
          • Rating current 40°C
            80 A
          • Rating current 45°C
            80 A
          • Rating current 50°C
            80 A
          • Rating current 55°C
            80 A
          • Rating current 60°C
            75 A
          • Rating current 65°C
            71 A
          • Rating current 70°C
            59 A
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            86 mm
          • Width of installed product
            70 mm
          • Construc­tion size (DIN 43880)
            1
          Frequency
          • Frequency
            50 Hz
          Power
          • Total power loss under IN
            19.7 W
          • Power loss per pole at In
            7.4 W
          Trip­ping
          • Protected against nuis­ance trip­ping
            No
          • Short-­time delayed trip­ping
            No
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            2000
          • Number of mech­an­ical oper­a­tions
            4000
          Install­a­tion, mounting
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            metallic
          • Top remov­ab­ility for modular devices
            No
          • Bottom remov­ab­ility for modular devices
            No
          Connec­tion
          • Type of connec­tion
            with screw
          Equip­ment
          • With trans­parent product label holder
            No
          Stand­ards
          • Standard text
            EN 61008-1
          Safety
          • Residual current type
            A
          Use condi­tions
          • Oper­ating temper­ature
            -25…40 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -55…70 °C

          Downloads

          • Product image

            Image CD480D  | Hager Africa

            Product Image CD480D

          • ProductECDeclaration

            Image EU Declaration of conformity for CD480D  | Hager Africa

            EU Declaration of conformity for CD480D

            Declaration

            PDF
            587 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            CD425J - RCCB 4P 25A 30mA A Class
            CD425J
            RCCB 4P 25A 30mA A Class
          • 2
            CD440J - RCCB 4P 40A 30mA A Class
            CD440J
            RCCB 4P 40A 30mA A Class
          • 3
            CD463J - RCCB 4P 63A 30mA A Class
            CD463J
            RCCB 4P 63A 30mA A Class
          • 4
            CD484D - RCCB 4P 100A 30mA A Class
            CD484D
            RCCB 4P 100A 30mA A Class

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group