Trunking base, steel • BRS6513019010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Install­a­tion trunking
          • PVC, aluminium and steel trunking
          • tehalit.BRS steel trunking
          • tehalit.BRS 65 x 130, 1 parti­tion
          • BRS6513019010
          Image  BRS6513019010 of the product Hager Africa | Hager Africa
          Image  BRS6513019010 of the product Hager Africa | Hager Africa
          Image  BRS6513019010 of the product Hager Africa | Hager Africa
          Image  BRS6513019010 of the product Hager Africa | Hager Africa

          Trunking base, steel

          BRS6513019010

          Image  BRS6513019010 of the product Hager Africa | Hager Africa
          Image  BRS6513019010 of the product Hager Africa | Hager Africa
          Image  BRS6513019010 of the product Hager Africa | Hager Africa
          Image  BRS6513019010 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Trunking base, steel BRS6513019010

          EAN
          4012740215978
          Packaging
          8 MTRs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • Device install­a­tion compat­ible format
            Standard 60mm, 45mm
          Connectivity
          • Trunking coup­ling
            Couplers as separate refer­ence
          Dimen­sions
          • Trunking height
            68 mm
          • Length
            2000 mm
          • Trunking width
            130 mm
          Capa­city
          • Maximum number of cables (Ø 11 mm, 50% fill)
            18 / 32
          Cover, door
          • Lid mounting
            Internal
          • Lid width
            80 mm
          • Number of lids mount­able
            1
          Mater­ials
          • Colour
            pure white
          • Material group
            steel
          Install­a­tion, mounting
          • Base punching
            With base punching
          Cable
          • Intern­al/useful cross section
            7700 mm²
          Equip­ment
          • Number of plug­able separ­ators
            1
          • Compart­ment quantity
            1
          • Cable retainers per meter
            0
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • Protec­tion index IP
            IP40
          • Impact strength
            IK08
          Use condi­tions
          • Oper­ating temper­ature
            -5…90 °C
          temper­atur
          • Ambient temper­ature
            -5…90 °C

          Downloads

          • Product image

            Image BRS6513019010  | Hager Africa

            Product Image BRS6513019010

          • ProductImplementationSoftware

            Image Programming/Implementation software for BRS6513019010  | Hager Africa

            Programming/Implementation software for BRS6513019010

            Cable Management Revit Plugin

            MSI
            0
          • ProductBimDXF

            Image DXF Models für BRS6513019010  | Hager Africa

            DXF Models für BRS6513019010

            DXF
            365 KB
          • ProductTechnicalDrawing

            Image Technical drawing for BRS6513019010  | Hager Africa

            Technical drawing for BRS6513019010

            Product drawing

            PDF
            67 KB
          • ProductBimStep

            Image STEP models for BRS6513019010  | Hager Africa

            STEP models for BRS6513019010

            STP
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for BRS6513019010  | Hager Africa

            EU Declaration of conformity for BRS6513019010

            EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

            PDF
            42 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for BRS6513019010  | Hager Africa

            Product environmental profile for BRS6513019010

            PDF
            594 KB
          • ProductROHS

            Image Pollutant guidelines for BRS6513019010  | Hager Africa

            Pollutant guidelines for BRS6513019010

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for BRS6513019010  | Hager Africa

            Pollutant guidelines for BRS6513019010

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            BRS6513049010 - Internal corner of base profile for BRS 68x130mm lid 80mm of steel pure white
            BRS6513049010
            Internal corner of base profile for BRS 68x130mm lid 80mm of steel pure white
          • 2
            BRS651304H9010 - Internal corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white
            BRS651304H9010
            Internal corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white
          • 3
            BRS6513039010 - External corner of base profile for BRS 68x130mm lid 80mm of steel pure white
            BRS6513039010
            External corner of base profile for BRS 68x130mm lid 80mm of steel pure white
          • 4
            BRS651303H9010 - External corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white
            BRS651303H9010
            External corner adjustable for BRS 68x130mm lid 80mm halogen free in pure white
          • 5
            BRS6513059010 - Flat angle of base profile for BRS 68x130mm lid 80mm of sheet steel pure white
            BRS6513059010
            Flat angle of base profile for BRS 68x130mm lid 80mm of sheet steel pure white

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group