Add-on-block 4P 63A 300mA AC S • BPC863 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Add-on blocks
  • Add-on blocks and accessories for MC, MB, MCN, NCN, NBN, NDN, NGN, NRN, NSN, NQN
  • 4 pole add-on blocks type AC S
  • BPC863

Earth leakage add-on-block with double output 4P 63A 300mA AC S

BPC863

  • Energy distri­bu­tion

Earth leakage add-on-block with double output 4P 63A 300mA AC S BPC863

EAN
3250611310150
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    left
  • Number of poles
    4 P
Config­ur­a­tion
  • Number of modules
    3
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    300 mA
  • Rated current
    63 A
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    102 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    11.2 W
  • Power loss per pole at In
    4 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
  • Short-­time delayed trip­ping
    Yes
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    6000
Install­a­tion, mounting
  • Tight­ening torque
    top : 2,5Nm ; bottom : 3,5Nm
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    NA
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    No
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    16mm²
  • Connec­tion cross-sect. rigid cable
    25mm²
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0.3 s
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Residual current type
    AC SEL
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    Execu­tion I

Downloads

  • Product image

    Image BPC863  | Hager Africa

    Product Image BPC863

  • Declaration of conformity

    Image EU Declaration of conformity for BPC863  | Hager Africa

    EU Declaration of conformity for BPC863

    Declaration

    PDF
    79 KB
  • RoHS report

    Image Pollutant guidelines for BPC863  | Hager Africa

    Pollutant guidelines for BPC863

    REACH declaration BPC863 (english)

    PDF
    103 KB
    Image Pollutant guidelines for BPC863  | Hager Africa

    Pollutant guidelines for BPC863

    RoHS declaration BPC863 (english)

    PDF
    103 KB
More documentation

Discover more of this product range

    5
  • 1
    BDC840 - Earth leakage add-on-block with double output 4P 40A 30mA AC class
    BDC840
    Earth leakage add-on-block with double output 4P 40A 30mA AC class
  • 2
    BDC863 - Earth leakage add-on-block with double output 4P 63A 30mA AC class
    BDC863
    Earth leakage add-on-block with double output 4P 63A 30mA AC class
  • 3
    BFC825 - Earth leakage add-on-block with double output 4P 25A 300mA AC class
    BFC825
    Earth leakage add-on-block with double output 4P 25A 300mA AC class
  • 4
    BFC840 - Earth leakage add-on-block with double output 4P 40A 300mA AC class
    BFC840
    Earth leakage add-on-block with double output 4P 40A 300mA AC class
  • 5
    BFC863 - Earth leakage add-on-block with double output 4P 63A 300mA AC class
    BFC863
    Earth leakage add-on-block with double output 4P 63A 300mA AC class

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group