Add-on-block 3P 125A 30mA A HI • BDH380E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Add-on blocks
  • Add-on blocks and accessories for MCBs HM
  • 3 pole add-on blocks fixed
  • BDH380E
Image  BDH380E of the product Hager Africa | Hager Africa
Image  BDH380E of the product Hager Africa | Hager Africa
Image  BDH380E of the product Hager Africa | Hager Africa

Earth leakage add-on-block 3P 125A 30mA type A HI

BDH380E

Image  BDH380E of the product Hager Africa | Hager Africa
Image  BDH380E of the product Hager Africa | Hager Africa
Image  BDH380E of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Earth leakage add-on-block 3P 125A 30mA type A HI BDH380E

EAN
3250611340041
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    Left or right
  • Number of poles
    3 P
Config­ur­a­tion
  • Number of modules
    6
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Not applic­able
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    415 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    125 A
Elec­tric current / temper­ature
  • Rating current 20°C
    125 A
  • Rating current 30°C
    125 A
  • Rating current 40°C
    118.9 A
  • Rating current 50°C
    112.4 A
  • Rating current 60°C
    105.6 A
  • Rating current 70°C
    99.4 A
Dimen­sions
  • Depth of installed product
    69 mm
  • Height of installed product
    103 mm
  • Width of installed product
    187 mm
Power
  • Total power loss under IN
    11.25 W
Trip­ping
  • Protected against nuis­ance trip­ping
    Yes
  • Short-­time delayed trip­ping
    Yes
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    7000
Install­a­tion, mounting
  • Tight­ening torque
    3,5Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connec­tion for modular devices
    with screw
  • Top remov­ab­ility for modular devices
    No
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    10 - 50 mm²
  • Connec­tion cross-sect. rigid cable
    10 / 70 mm²
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0 s
Stand­ards
  • Standard text
    IEC 61009-1 ; EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Residual current type
    A HI
  • REACH conform
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates

Downloads

  • Product image

    Image BDH380E  | Hager Africa

    Product Image BDH380E

  • ProductNotice

    Image Instruction manuals for BDH380E  | Hager Africa

    Instruction manuals for BDH380E

    PDF
    945 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for BDH380E  | Hager Africa

    EU Declaration of conformity for BDH380E

    Declaration

    PDF
    920 KB
  • ProductROHS

    Image Pollutant guidelines for BDH380E  | Hager Africa

    Pollutant guidelines for BDH380E

    REACH declaration BDH380E (english)

    PDF
    32 KB
    Image Pollutant guidelines for BDH380E  | Hager Africa

    Pollutant guidelines for BDH380E

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    1
  • 1
    BDC380E - Earth leakage add-on-block 3P 125A 30mA type AC
    BDC380E
    Earth leakage add-on-block 3P 125A 30mA type AC

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group