Add-on-block 4P 125A 30mA AC • BDC480E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Add-on blocks
  • Add-on blocks and accessories for MCBs H
  • 4 pole add-on blocks type AC
  • BDC480E

Earth leakage add-on-block 4P 125A 30mA type AC

BDC480E

  • Energy distri­bu­tion

Earth leakage add-on-block 4P 125A 30mA type AC BDC480E

EAN
3250611340027
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    Left or right
  • Number of poles
    4 P
Config­ur­a­tion
  • Number of modules
    6
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Not applic­able
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    240 / 415 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    125 A
Elec­tric current / temper­ature
  • Rating current 20°C
    125 A
  • Rating current 30°C
    125 A
  • Rating current 40°C
    118.9 A
  • Rating current 50°C
    112.4 A
  • Rating current 60°C
    105.6 A
  • Rating current 70°C
    99.4 A
Dimen­sions
  • Depth of installed product
    69 mm
  • Height of installed product
    103 mm
  • Width of installed product
    213 mm
Power
  • Total power loss under IN
    15 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1000
  • Number of mech­an­ical oper­a­tions
    7000
Install­a­tion, mounting
  • Tight­ening torque
    3,5Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connec­tion for modular devices
    with screw
  • Top remov­ab­ility for modular devices
    No
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    10 - 50 mm²
  • Connec­tion cross-sect. rigid cable
    10 / 70 mm²
Settings
  • Rated fault current adjustable
    No
  • Delay adjustable
    No
  • Time delay of residual current
    0 s
Stand­ards
  • Standard text
    IEC 61009-1 ; EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Residual current type
    AC
  • REACH conform
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    for all climates

Downloads

  • Product image

    Image BDC480E  | Hager Africa

    Product Image BDC480E

  • ProductNotice

    Image Instruction manuals for BDC480E  | Hager Africa

    Instruction manuals for BDC480E

    PDF
    945 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for BDC480E  | Hager Africa

    EU Declaration of conformity for BDC480E

    Declaration

    PDF
    920 KB
  • ProductROHS

    Image Pollutant guidelines for BDC480E  | Hager Africa

    Pollutant guidelines for BDC480E

    REACH declaration BDC480E (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    2
  • 1
    BFC480E - Earth leakage add-on-block 4P 125A 300mA type AC
    BFC480E
    Earth leakage add-on-block 4P 125A 300mA type AC
  • 2
    BTC480E - Earth leakage add-on-block 4P 125A Adjustable type AC
    BTC480E
    Earth leakage add-on-block 4P 125A Adjustable type AC

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group