( 2 X 3.6V / 13AH) LITHIUM BATTERY • BATLI22 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX Quick­link RF
  • sepio wire­less alarm system
  • Lithium batteries
  • BATLI22

Lithium battery 2 x 3.6 volts, 13Ah

BATLI22

  • Wiring accessories and Building auto­ma­tion

Lithium battery 2 x 3.6 volts, 13Ah BATLI22

EAN
3599435000527
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Capa­city
    26 Ah
Battery
  • Battery type
    bloc Lithium
Stand­ards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image BATLI22  | Hager Africa

    Product Image BATLI22

  • ProductROHS

    Image Pollutant guidelines for BATLI22  | Hager Africa

    Pollutant guidelines for BATLI22

    REACH declaration BATLI22 (english)

    PDF
    103 KB
More documentation

Discover more of this product range

    2
  • 1
    BATLI05 - 3.6 volts , 4 Ah lithium chloride battery
    BATLI05
    3.6 volts , 4 Ah lithium chloride battery
  • 2
    BATLI30 - Lithium battery 4,5 volts, 3 Ah
    BATLI30
    Lithium battery 4, 5 volts, 3 Ah

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group