Clip made of polystyrene for slottet panel trunking BA7/HA7 width 40mm BA7CLIP
EAN
4012740878777
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Product compatibilityBA7
Electric current
-
Current leak stableYes
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Equipment
-
Cable retainer implementationbreakable
Standards
-
ApprovalsEN50085-2-3
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for BA7CLIP
EU-Declaration BA7 T010A DE_EN 25072019
PDF39 KB -
ProductROHS
Pollutant guidelines for BA7CLIP
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for BA7CLIP
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation