Slotted panel trunking made of PVC BA7A 40x100mm grey BA7A40100
EAN
4012740198912
Packaging
20 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
FlexibleNo
Configuration
-
Side wall configurationSlotted
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height40 mm
-
Length2000 mm
-
Trunking width100 mm
-
Slot width6 mm
-
Tongue width6.5 mm
Cover, door
-
Lid shapeloose
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingEN 50085-2-3:1999
-
Fixing typebottom punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree91
-
Internal/useful cross section2668 mm²
-
Number of wires 2,5 mm² - 40% filling degree65
-
Number of wires 1,0 mm² - 40% filling degree127
Standards
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Fireproof classificationM1
temperatur
-
Ambient temperature-5…60 °C
Downloads
More documentation