![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Slotted panel trunking made of PVC BA7A 25x40mm grey BA7A25040
EAN
4012740198868
Packaging
48 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
FlexibleNo
Configuration
-
Side wall configurationSlotted
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height25 mm
-
Length2000 mm
-
Trunking width40 mm
-
Slot width6 mm
-
Tongue width6.5 mm
Cover, door
-
Lid shapeloose
Materials
-
Colourstone grey
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingEN 50085-2-3:1999
-
Fixing typebottom punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree18
-
Internal/useful cross section463 mm²
-
Number of wires 2,5 mm² - 40% filling degree13
-
Number of wires 1,0 mm² - 40% filling degree24
Standards
-
ApprovalsEN50085-2-3
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
Safety
-
Fireproof classificationM1
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductBimStep
STEP models for BA7A25040
Step Model BA7A25040
STP604 KB -
ProductDataSheet
Product data sheets for BA7A25040
Product sheet for slotted trunking system BA7A in German
PDF395 KB -
ProductEnvironmentProfile
Product environmental profile for BA7A25040
PDF374 KB -
ProductROHS
Pollutant guidelines for BA7A25040
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for BA7A25040
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation