Slotted panel trunking made of PVC BA7 25x25mm blue BA725025BL
EAN
4012740878784
Packaging
50 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
FlexibleNo
Configuration
-
Side wall configurationSlotted
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height25 mm
-
Length2000 mm
-
Trunking width25 mm
-
Slot width6 mm
-
Tongue width6.5 mm
Cover, door
-
Lid shapeloose
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingEN 50085-2-3:1999
-
Fixing typebottom punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree10
-
Internal/useful cross section275 mm²
-
Number of wires 2,5 mm² - 40% filling degree7
-
Number of wires 1,0 mm² - 40% filling degree14
Standards
-
ApprovalsEN50085-2-3
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Fireproof classificationM1
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for BA725025BL
EU-Declaration BA7 T010A DE_EN 25072019
PDF39 KB -
ProductROHS
Pollutant guidelines for BA725025BL
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BA725025BL
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation