250 self-drill screws, polyamid AFVISTC6023

EAN
4012740881333
Packaging
1 Set

Technical properties

Configuration
  • Toothing under screw head
    No
  • Screwing system
    Phillips
Dimensions
  • Length
    23 mm
Materials
  • Colour
    black
  • Material
    Polyamid (PA)
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance