RCBO 4P 6kA C-32A 300mA A • AFM482H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • RCBOs
  • RCBOs 4 poles
  • Curve C, 6kA type A - 300 mA
  • AFM482H

RCBO 4P 6kA C-32A 300mA A

AFM482H

  • Energy distri­bu­tion

RCBO 4P 6kA C-32A 300mA A AFM482H

EAN
3250611012320
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    Left or right
  • Number of protected poles
    4
  • Type of pole
    4 P
  • Curve
    C
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Ground fault signal­isa­tion
    yes
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    6 kA
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50 Hz
Voltage
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4 kV
Elec­tric current
  • Rated residual oper­ating current
    300 mA
  • Rated current
    32 A
  • With­stand not trip­ping on 8-20 μs wave
    3 kA
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    6 kA
  • Breaking and opening capa­city
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    6 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    39.9 A
  • Rating current -20°C
    39.3 A
  • Rating current -15°C
    38.6 A
  • Rating current -10°C
    37.9 A
  • Rating current -5°C
    37.2 A
  • Rating current 0°C
    36.5 A
  • Rating current 5°C
    35.8 A
  • Rating current 10°C
    35.1 A
  • Rating current 15°C
    34.3 A
  • Rating current 20°C
    33.6 A
  • Rating current 25°C
    32.8 A
  • Rating current 30°C
    32 A
  • Rating current 35°C
    31.2 A
  • Rating current 40°C
    30.3 A
  • Rating current 45°C
    29.4 A
  • Rating current 50°C
    28.5 A
  • Rating current 55°C
    27.5 A
  • Rating current 60°C
    26.5 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    0.8
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.8
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.7
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.6
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    84 mm
  • Width of installed product
    71 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    14.6 W
  • Power loss per pole at In
    4.1 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2Nm
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
  • Suit­able for flush-­mounting
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 16 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 25 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 16 mm²
  • Cage clamp posi­tion
    in line
  • Down­stream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 25 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 16 mm²
Cable
  • Length of conductors used for the heating test (m) according to product standard
    1 m
  • Conductor cross-sec­tion used for heating test(mm²) according to product standard
    6 mm²
Equip­ment
  • Type selective
    No
  • Can be access­or­ized
    Yes
  • With trans­parent product label holder
    Yes
Stand­ards
  • Standard text
    EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Residual current type
    A
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C
temper­atur
  • Temper­ature of calib­ra­tion
    30 °C
  • Ambient air temper­ature during heating test according to the product standard
    23 °C
  • Max. admiss­ible temper­ature on access­ible parts (intended to be touched)
    79.7 °C
  • Max. admiss­ible temper­ature on access­ible parts (manual oper­ating means)
    53.5 °C
  • Max. admiss­ible temper­ature on access. parts (not touched for normal oper­a­tion)
    95.7 °C
  • Max. admiss­ible temper­ature on terminals
    78.2 °C
  • Temp.-rise limits for access. parts (toggle) according to product standard
    25 K
  • Temp.-rise limits for access. parts (not touched) according to product standard
    60 K
  • Temp.rise limits for access. parts (to be touched) according to product standard
    40 K
  • Temper­at­ure-rise limits for terminals according to the product standard
    65 K
  • Temper­at­ure-rise meas­ured on access­ible parts at In (manual oper­ating means)
    13.5 K
  • Temper­at­ure-rise meas­ured on access. parts at In (not touched normal oper­a­tion)
    55.7 K
  • Temper­at­ure-rise meas­ured on access­ible parts at In (intended to be touched)
    39.7 K
  • Temper­at­ure-rise meas­ured on terminals at In
    38.2 K

Downloads

  • Product image

    Image AFM482H  | Hager Africa

    Product Image AFM482H

  • ProductNotice

    Image Instruction manuals for AFM482H  | Hager Africa

    Instruction manuals for AFM482H

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for AFM482H  | Hager Africa

    EU Declaration of conformity for AFM482H

    Declaration

    PDF
    889 KB
    Image EU Declaration of conformity for AFM482H  | Hager Africa

    EU Declaration of conformity for AFM482H

    Declaration

    PDF
    353 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for AFM482H  | Hager Africa

    Product environmental profile for AFM482H

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)

    PDF
    2 MB
    Image Product environmental profile for AFM482H  | Hager Africa

    Product environmental profile for AFM482H

    PDF
    428 KB
  • ProductROHS

    Image Pollutant guidelines for AFM482H  | Hager Africa

    Pollutant guidelines for AFM482H

    REACH declaration AFM482H (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    AFM456H - RCBO 4P 6kA C-6A 300mA A
    AFM456H
    RCBO 4P 6kA C-6A 300mA A
  • 2
    AFM460H - RCBO 4P 6kA C-10A 300mA A
    AFM460H
    RCBO 4P 6kA C-10A 300mA A
  • 3
    AFM466H - RCBO 4P 6kA C-16A 300mA A
    AFM466H
    RCBO 4P 6kA C-16A 300mA A
  • 4
    AFM470H - RCBO 4P 6kA C-20A 300mA A
    AFM470H
    RCBO 4P 6kA C-20A 300mA A
  • 5
    AFM475H - RCBO 4P 6kA C-25A 300mA A
    AFM475H
    RCBO 4P 6kA C-25A 300mA A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group