RCBO 4P 6kA C-6A 30mA AC • ADP456H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • RCBOs
          • RCBOs 4 poles
          • Curve C, 6kA type AC - 30mA
          • ADP456H
          Image  ADP456H of the product Hager Africa | Hager Africa
          Image  ADP456H of the product Hager Africa | Hager Africa

          RCBO 4P 6kA C-6A 30mA AC

          ADP456H

          Image  ADP456H of the product Hager Africa | Hager Africa
          Image  ADP456H of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          RCBO 4P 6kA C-6A 30mA AC ADP456H

          EAN
          3250611012061
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            Left or right
          • Number of protected poles
            4
          • Type of pole
            4 P
          • Curve
            C
          Config­ur­a­tion
          • Number of modules
            4
          Controls and indic­ators
          • Ground fault signal­isa­tion
            yes
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            6 kA
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Type of supply voltage
            AC
          • Frequency
            50 Hz
          Voltage
          • Dielec­tric strength value of power frequency
            2 kV
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            4 kV
          Elec­tric current
          • Rated residual oper­ating current
            30 mA
          • Rated current
            6 A
          • With­stand not trip­ping on 8-20 μs wave
            3 kA
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            6 kA
          • Breaking and opening capa­city
            6 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
            6 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            7.3 A
          • Rating current -20°C
            7.2 A
          • Rating current -15°C
            7.1 A
          • Rating current -10°C
            7 A
          • Rating current -5°C
            6.9 A
          • Rating current 0°C
            6.8 A
          • Rating current 5°C
            6.6 A
          • Rating current 10°C
            6.5 A
          • Rating current 15°C
            6.4 A
          • Rating current 20°C
            6.3 A
          • Rating current 25°C
            6.1 A
          • Rating current 30°C
            6 A
          • Rating current 35°C
            5.9 A
          • Rating current 40°C
            5.7 A
          • Rating current 45°C
            5.6 A
          • Rating current 50°C
            5.4 A
          • Rating current 55°C
            5.3 A
          • Rating current 60°C
            5.1 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            0.8
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.8
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.7
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.6
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            84 mm
          • Width of installed product
            71 mm
          Frequency
          • Frequency
            50 Hz
          Power
          • Total power loss under IN
            6.8 W
          • Power loss per pole at In
            1.7 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            2000
          • Number of mech­an­ical oper­a­tions
            4000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            2Nm
          • Type of bottom rail clip for modular devices
            plastic
          • Type of Bottom Connec­tion for modular devices
            BIcon­nect
          • Top remov­ab­ility for modular devices
            Yes
          • Bottom remov­ab­ility for modular devices
            Yes
          • Suit­able for flush-­mounting
            Yes
          Connec­tion
          • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
            1 / 16 mm²
          • Connec­tion cross-sec­tion at output with screw, for massive conductor
            1 / 25 mm²
          • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
            1 / 25 mm²
          • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
            1 / 16 mm²
          • Cage clamp posi­tion
            in line
          • Down­stream cage clamp delivery status
            opened
          • Upstream cage clamp delivery status
            opened
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 25 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 16 mm²
          Cable
          • Length of conductors used for the heating test (m) according to product standard
            1 m
          • Conductor cross-sec­tion used for heating test(mm²) according to product standard
            1 mm²
          Equip­ment
          • Type selective
            No
          • Can be access­or­ized
            Yes
          • With trans­parent product label holder
            Yes
          Stand­ards
          • Standard text
            EN 61009-1
          • European directive WEEE
            concerned
          Safety
          • Residual current type
            AC
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -5…40 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -55…70 °C
          temper­atur
          • Temper­ature of calib­ra­tion
            30 °C
          • Ambient air temper­ature during heating test according to the product standard
            22.7 °C
          • Max. admiss­ible temper­ature on access­ible parts (intended to be touched)
            62.2 °C
          • Max. admiss­ible temper­ature on access­ible parts (manual oper­ating means)
            44.6 °C
          • Max. admiss­ible temper­ature on access. parts (not touched for normal oper­a­tion)
            88.3 °C
          • Max. admiss­ible temper­ature on terminals
            63.7 °C
          • Temp.-rise limits for access. parts (toggle) according to product standard
            25 K
          • Temp.-rise limits for access. parts (not touched) according to product standard
            60 K
          • Temp.rise limits for access. parts (to be touched) according to product standard
            40 K
          • Temper­at­ure-rise limits for terminals according to the product standard
            65 K
          • Temper­at­ure-rise meas­ured on access­ible parts at In (manual oper­ating means)
            4.6 K
          • Temper­at­ure-rise meas­ured on access. parts at In (not touched normal oper­a­tion)
            48.3 K
          • Temper­at­ure-rise meas­ured on access­ible parts at In (intended to be touched)
            22.2 K
          • Temper­at­ure-rise meas­ured on terminals at In
            23.7 K

          Downloads

          • Product image

            Image ADP456H  | Hager Africa

            Product Image ADP456H

          • ProductNotice

            Image Instruction manuals for ADP456H  | Hager Africa

            Instruction manuals for ADP456H

            PDF
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for ADP456H  | Hager Africa

            EU Declaration of conformity for ADP456H

            Declaration

            PDF
            889 KB
            Image EU Declaration of conformity for ADP456H  | Hager Africa

            EU Declaration of conformity for ADP456H

            Declaration

            PDF
            353 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for ADP456H  | Hager Africa

            Product environmental profile for ADP456H

            PDF
            428 KB
          • ProductROHS

            Image Pollutant guidelines for ADP456H  | Hager Africa

            Pollutant guidelines for ADP456H

            RoHS declaration ADP456H (english)

            PDF
            33 KB
            Image Pollutant guidelines for ADP456H  | Hager Africa

            Pollutant guidelines for ADP456H

            REACH declaration ADP456H (english)

            PDF
            32 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            ADP460H - RCBO 4P 6kA C-10A 30mA AC
            ADP460H
            RCBO 4P 6kA C-10A 30mA AC
          • 2
            ADP466H - RCBO 4P 6kA C-16A 30mA AC
            ADP466H
            RCBO 4P 6kA C-16A 30mA AC
          • 3
            ADP470H - RCBO 4P 6kA C-20A 30mA AC
            ADP470H
            RCBO 4P 6kA C-20A 30mA AC
          • 4
            ADP475H - RCBO 4P 6kA C-25A 30mA AC
            ADP475H
            RCBO 4P 6kA C-25A 30mA AC
          • 5
            ADP482H - RCBO 4P 6kA C-32A 30mA AC
            ADP482H
            RCBO 4P 6kA C-32A 30mA AC

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group