RCBO 4P 6kA C-40A 30mA A • ADM490H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • RCBOs
  • RCBOs 4 poles
  • Curve C, 6kA type A - 30 mA
  • ADM490H
Image  ADM490H of the product Hager Africa | Hager Africa
Image  ADM490H of the product Hager Africa | Hager Africa

RCBO 4P 6kA C-40A 30mA A

ADM490H

Image  ADM490H of the product Hager Africa | Hager Africa
Image  ADM490H of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

RCBO 4P 6kA C-40A 30mA A ADM490H

EAN
3250611012269
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    Left or right
  • Number of protected poles
    4
  • Type of pole
    4 P
  • Curve
    C
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Ground fault signal­isa­tion
    yes
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    6 kA
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50 Hz
Voltage
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4 kV
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    40 A
  • With­stand not trip­ping on 8-20 μs wave
    3 kA
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    6 kA
  • Breaking and opening capa­city
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    6 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    49.8 A
  • Rating current -20°C
    49 A
  • Rating current -15°C
    48.2 A
  • Rating current -10°C
    47.3 A
  • Rating current -5°C
    46.5 A
  • Rating current 0°C
    45.6 A
  • Rating current 5°C
    44.7 A
  • Rating current 10°C
    43.8 A
  • Rating current 15°C
    42.9 A
  • Rating current 20°C
    42 A
  • Rating current 25°C
    41 A
  • Rating current 30°C
    40 A
  • Rating current 35°C
    38.9 A
  • Rating current 40°C
    37.7 A
  • Rating current 45°C
    36.5 A
  • Rating current 50°C
    35.2 A
  • Rating current 55°C
    33.9 A
  • Rating current 60°C
    32.6 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    0.8
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.8
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.7
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.6
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    84 mm
  • Width of installed product
    71 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    17.7 W
  • Power loss per pole at In
    4.6 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2Nm
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
  • Suit­able for flush-­mounting
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 16 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 25 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 16 mm²
  • Cage clamp posi­tion
    in line
  • Down­stream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 25 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 16 mm²
Cable
  • Length of conductors used for the heating test (m) according to product standard
    1 m
  • Conductor cross-sec­tion used for heating test(mm²) according to product standard
    10 mm²
Equip­ment
  • Type selective
    No
  • Can be access­or­ized
    Yes
  • With trans­parent product label holder
    Yes
Stand­ards
  • Standard text
    EN 61009-1
Safety
  • Residual current type
    A
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C
temper­atur
  • Temper­ature of calib­ra­tion
    30 °C
  • Ambient air temper­ature during heating test according to the product standard
    23.2 °C
  • Max. admiss­ible temper­ature on access­ible parts (intended to be touched)
    80 °C
  • Max. admiss­ible temper­ature on access­ible parts (manual oper­ating means)
    55 °C
  • Max. admiss­ible temper­ature on access. parts (not touched for normal oper­a­tion)
    100 °C
  • Max. admiss­ible temper­ature on terminals
    81.3 °C
  • Temp.-rise limits for access. parts (toggle) according to product standard
    25 K
  • Temp.-rise limits for access. parts (not touched) according to product standard
    60 K
  • Temp.rise limits for access. parts (to be touched) according to product standard
    40 K
  • Temper­at­ure-rise limits for terminals according to the product standard
    65 K
  • Temper­at­ure-rise meas­ured on access­ible parts at In (manual oper­ating means)
    15 K
  • Temper­at­ure-rise meas­ured on access. parts at In (not touched normal oper­a­tion)
    60 K
  • Temper­at­ure-rise meas­ured on access­ible parts at In (intended to be touched)
    40 K
  • Temper­at­ure-rise meas­ured on terminals at In
    41.3 K

Downloads

  • Product image

    Image ADM490H  | Hager Africa

    Product Image ADM490H

  • ProductNotice

    Image Instruction manuals for ADM490H  | Hager Africa

    Instruction manuals for ADM490H

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for ADM490H  | Hager Africa

    EU Declaration of conformity for ADM490H

    Declaration

    PDF
    353 KB
    Image EU Declaration of conformity for ADM490H  | Hager Africa

    EU Declaration of conformity for ADM490H

    Declaration

    PDF
    889 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for ADM490H  | Hager Africa

    Product environmental profile for ADM490H

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)

    PDF
    2 MB
    Image Product environmental profile for ADM490H  | Hager Africa

    Product environmental profile for ADM490H

    PDF
    428 KB
  • ProductROHS

    Image Pollutant guidelines for ADM490H  | Hager Africa

    Pollutant guidelines for ADM490H

    REACH declaration ADM490H (english)

    PDF
    32 KB
    Image Pollutant guidelines for ADM490H  | Hager Africa

    Pollutant guidelines for ADM490H

    RoHS declaration ADM490H (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    ADM456H - RCBO 4P 6kA C-6A 30mA A
    ADM456H
    RCBO 4P 6kA C-6A 30mA A
  • 2
    ADM460H - RCBO 4P 6kA C-10A 30mA A
    ADM460H
    RCBO 4P 6kA C-10A 30mA A
  • 3
    ADM466H - RCBO 4P 6kA C-16A 30mA A
    ADM466H
    RCBO 4P 6kA C-16A 30mA A
  • 4
    ADM470H - RCBO 4P 6kA C-20A 30mA A
    ADM470H
    RCBO 4P 6kA C-20A 30mA A
  • 5
    ADM475H - RCBO 4P 6kA C-25A 30mA A
    ADM475H
    RCBO 4P 6kA C-25A 30mA A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group