RCBO 1M 1P 10kA C-25A 30mA A • ADA175U | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • RCBOs
  • RCBOs 1 mod, 6kA & 10kA
  • 10 kA type AC - 300mA, Curve C
  • ADA175U
Image  ADA175U of the product Hager Africa | Hager Africa
Image  ADA175U of the product Hager Africa | Hager Africa

RCBO Electronic 1M 1P 10kA C-25A 30mA A Class

ADA175U

Image  ADA175U of the product Hager Africa | Hager Africa
Image  ADA175U of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

RCBO Electronic 1M 1P 10kA C-25A 30mA A Class ADA175U

EAN
3250611068549
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    right
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    10 kA
  • Rated oper­a­tional voltage Ue
    230 / 240 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • Max oper­ating voltage
    253 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    25 A
  • Breaking and opening capa­city
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
    10 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    31.35 A
  • Rating current -20°C
    30.83 A
  • Rating current -15°C
    30.3 A
  • Rating current -10°C
    29.76 A
  • Rating current -5°C
    29.2 A
  • Rating current 0°C
    28.64 A
  • Rating current 5°C
    28.07 A
  • Rating current 10°C
    27.48 A
  • Rating current 15°C
    26.88 A
  • Rating current 20°C
    26.27 A
  • Rating current 25°C
    25.64 A
  • Rating current 30°C
    25 A
  • Rating current 35°C
    24.34 A
  • Rating current 40°C
    23.66 A
  • Rating current 45°C
    22.96 A
  • Rating current 50°C
    22.24 A
  • Rating current 55°C
    21.5 A
  • Rating current 60°C
    20.73 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.8 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    6.9 W
  • Power loss per pole at In
    3.6 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    1000
Install­a­tion, mounting
  • Tight­ening torque
    2,1Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic isol­ated
  • Top remov­ab­ility for modular devices
    No
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 16 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 25 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 16 mm²
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • Standard text
    EN 61009-1 ; IEC 61009-1
  • European directive WEEE
    concerned
Safety
  • Residual current type
    A
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    Execu­tion II

Downloads

  • Product image

    Image ADA175U  | Hager Africa

    Product Image ADA175U

  • ProductNotice

    Image Instruction manuals for ADA175U  | Hager Africa

    Instruction manuals for ADA175U

    notice disjoncteur RCBO

    PDF
    770 KB
    Image Instruction manuals for ADA175U  | Hager Africa

    Instruction manuals for ADA175U

    PDF
    551 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for ADA175U  | Hager Africa

    EU Declaration of conformity for ADA175U

    Declaration

    PDF
    131 KB
    Image EU Declaration of conformity for ADA175U  | Hager Africa

    EU Declaration of conformity for ADA175U

    Declaration

    PDF
    925 KB
  • ProductROHS

    Image Pollutant guidelines for ADA175U  | Hager Africa

    Pollutant guidelines for ADA175U

    RoHS declaration ADA175U (english)

    PDF
    33 KB
    Image Pollutant guidelines for ADA175U  | Hager Africa

    Pollutant guidelines for ADA175U

    REACH declaration ADA175U (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    ADA156U - RCBO Electronic 1P 10kA C Curve-6A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA156U
    RCBO Electronic 1P 10kA C Curve-6A, 30mA Type A(AC & Pulsating DC Sensitive)1M
  • 2
    ADA160U - RCBO Electronic 1P 10kA C Curve-10A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA160U
    RCBO Electronic 1P 10kA C Curve-10A, 30mA Type A(AC & Pulsating DC Sensitive)1M
  • 3
    ADA166U - RCBO Electronic 1P 10kA C Curve-16A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA166U
    RCBO Electronic 1P 10kA C Curve-16A, 30mA Type A(AC & Pulsating DC Sensitive)1M
  • 4
    ADA170U - RCBO Electronic 1P 10kA C Curve-20A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA170U
    RCBO Electronic 1P 10kA C Curve-20A, 30mA Type A(AC & Pulsating DC Sensitive)1M
  • 5
    ADA182U - RCBO Electronic 1P 10kA C Curve-32A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA182U
    RCBO Electronic 1P 10kA C Curve-32A, 30mA Type A(AC & Pulsating DC Sensitive)1M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group