HBNet F-ZSU JAL R.1 SCHWARZ GLÄ • 85745131 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • KNX Wiring accessories
  • berker
  • 85745131
Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa

KNX radio blind time switch quicklink, display, R.1/R.3/1930/R.cl., black glossy

85745131

Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa
Image  85745131 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

KNX radio blind time switch quicklink, display, R.1/R.3/1930/R.cl., black glossy 85745131

EAN
4011334375982
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Astro­nomic time shift
    ± 2 h
  • Running time
    2 mn
  • Random number gener­ator for holiday program
    ± 15 mn
  • ETS addi­tional func­tions
    ETS addi­tional func­tions: +6 scenes, oper­ating mode, status display, 2 x alarm
  • Func­tion
    reset func­tion (to factory setting) ; with keylock ; Party func­tion, no execu­tion of auto­matic, radio and exten­sion unit commands (lock­-out protec­tion) ; Config­ur­able trans­mis­sion and/or recep­tion beha­viour ; easy addi­tional func­tions: +6 scenes, 1 up/down oper­ating mode
  • Light scenes
    slat posi­tion stor­able for scene ; scene opening via KNX radio appli­ances
  • Quick­link func­tions
    quick­link func­tions for integ­ra­tion into the indi­vidual, group and master control of blind­s/shut­ters ; quick­link func­tions: blind, 2 scenes, forced control, up/down push-button
  • Slide switch
    with switchover manu­al/auto­matic mode
  • Power reserve
    ≈ 8 h
Controls and indic­ators
  • Indic­a­tion / display
    indic­a­tion of the applic­a­tion module/in­sert compat­ib­ility in the display ; LC display contrast is adjustable ; LC display illu­min­ated during oper­a­tion
Connectivity
  • Radio protocol
    KNX Radio
Dimen­sions
  • Width of rail mounted device (RMD)
    0 modules
  • Diameter
    58 mm
Power
  • Radio trans­mis­sion power
    < 10 mW
Meas­ure­ment
  • Running accuracy
    ± 3 min/year
Battery
  • Power reserve [years]
    0 h
Detec­tion
  • Sensor
    sun protec­tion and twilight-­con­trolled lowering with radio bright­ness sensor
Mater­ials
  • Colour of design line
    black
Connec­tion
  • Bus connec­tion
    integ­ra­tion in the KNX radi­o/TP gate­way, surface-­moun­ted, into the KNX TP system
Settings
  • Minimum slat adjust­ment time
    ≈ 150 ms
  • Lamella adjust­ment on signal dura­tion
    < 1 s
  • Lamella adjust­ment on button-­press
    < 0.5 s
  • Programs
    astro programme for sunrise/sun­down switching with city/­country or co-ordinate input, indi­vidu­ally adapt­able ; stan­dalone programme, radio and exten­sion unit commands are not executed ; holiday programme for random vari­ation of the oper­a­tion times in auto­matic oper­a­tion
  • Time
    with auto­matic summer­-/winter time switching (can be switched off)
Equip­ment
  • Number of oper­a­tion times for up/down
    20/day
  • Number of radio chan­nels
    1
  • Number of quick­link links
    max. 20 trans­mit­ter­/re­ceiver
  • Self-re­taining for 2 min on signal length
    > 1 s
  • Self-re­taining for 2 min on button-­press
    > 0.5 s
  • Change-over time for change of direc­tion
    < 0.6 s
  • Cylinder
    2 inde­pendent preset programme memor­ies, indi­vidu­ally adapt­able
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with display
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Blind control ; KNX radio- oper­ating systems
  • Main design line
    Berker R.1/R.3/R.8/Serie 1930/R.­classic
  • Secondary design line(s)
    Elec­tronics plat­form ; Berker R.1 ; Berker R.3 ; Series R.classic ; Serie 1930
Instruc­tions
  • Special note text
    Can be switched to orient­a­tion led by exten­sion unit. ; Note: When integ­rating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Install­a­tion in multiple combin­a­tions of the Serie 1930 is not possible!

Downloads

  • Product image

    Image 85745131  | Hager Africa

    Product Image 85745131

  • Instruction manual

    Image Instruction manuals for 85745131  | Hager Africa

    Instruction manuals for 85745131

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for 85745131  | Hager Africa

    Product-Database ETS for 85745131

    KNX Database (from ETS3) for 857451xx - KNX radio blind time switch quicklink (V100)

    VD5
    18 MB
    Image Product-Database ETS for 85745131  | Hager Africa

    Product-Database ETS for 85745131

    KNX Database (from ETS4) for 857451xx - KNX radio blind time switch quicklink (V100)

    KNXPROD
    15 MB
    Image Product-Database ETS for 85745131  | Hager Africa

    Product-Database ETS for 85745131

    ETS4-ETS5 (vers. 1.1.1) - KNX Database for KNX radio shutter timer quicklink

    KNXPROD
    15 MB
  • Application Guide

    Image Application guides ETS / easy link for 85745131  | Hager Africa

    Application guides ETS / easy link for 85745131

    Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52B)

    PDF
    3 MB
    Image Application guides ETS / easy link for 85745131  | Hager Africa

    Application guides ETS / easy link for 85745131

    Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52A)

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 85745131  | Hager Africa

    EU Declaration of conformity for 85745131

    Declaration of Conformity

    PDF
    286 KB
    Image EU Declaration of conformity for 85745131  | Hager Africa

    EU Declaration of conformity for 85745131

    Declaration of Conformity

    PDF
    288 KB
  • RoHS report

    Image Pollutant guidelines for 85745131  | Hager Africa

    Pollutant guidelines for 85745131

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 85745131  | Hager Africa

    Pollutant guidelines for 85745131

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    85145182 - KNX radio button 1gang quicklink, S.1, white glossy
    85145182
    KNX radio button 1gang quicklink, S.1, white glossy
  • 2
    85145189 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
    85145189
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white glossy
  • 3
    85145188 - KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
    85145188
    KNX radio button 1gang quicklink, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    85145185 - KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
    85145185
    KNX radio button 1gang quicklink, S.1/B.3/B.7, ant., matt
  • 5
    85145183 - KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.
    85145183
    KNX radio button 1gang quicklink, S.1/B.7, al., matt, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group